EXFLE200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFLE200, shaft Ø: 12 mm
Part number EXFLE201
Mass 0.6 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 EXFLE201 112 30.3 12.8 6.65 0.6
2 15 EXFLE202 112 30.3 12.8 6.65 0.6
3 17 EXFLE203 112 30.3 12.8 6.65 0.6
4 20 EXFLE204 112 30.3 12.8 6.65 0.5
5 25 EXFLE205 124 29.3 14 7.88 0.7
6 30 EXFLE206 142 32.1 19.5 11.2 0.9
7 35 EXFLE207 155 33.7 25.7 15.2 1.3
8 40 EXFLE208 172 37.5 29.6 18.2 1.8
9 45 EXFLE209 180 37.5 31.85 20.8 2
10 50 EXFLE210 190 41.6 35.1 23.2 2.3
11 55 EXFLE211 222 45.8 43.55 29.2 3.7
12 60 EXFLE212 238 50.4 52.5 32.8 4
13 65 EXFLE213 258 57 57.2 40 4.6
14 70 EXFLE214 258 57 62 45 5.9
15 75 EXFLE215 258 57 66 49.5 5.8
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)