ESFL200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFL200, shaft Ø: 12 mm
Part number ESFL201
Mass 0.4 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFL201 99 25.5 9.55 4.78 0.4
2 15 ESFL202 99 25.5 9.55 4.78 0.4
3 17 ESFL203 99 25.5 9.55 4.78 0.4
4 20 ESFL204 113 25.5 12.8 6.65 0.4
5 25 ESFL205 130 27 14 7.88 0.6
6 30 ESFL206 148 31 19.5 11.2 0.9
7 35 ESFL207 161 34 25.7 15.2 1.2
8 40 ESFL208 175 36 29.6 18.2 1.5
9 45 ESFL209 188 38 31.85 20.8 1.9
10 50 ESFL210 197 40 35.1 23.2 2.2
11 55 ESFL211 224 43 43.55 29.2 2.7
12 60 ESFL212 250 48 52.5 32.8 3.5
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)