ESFCE200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFCE200, shaft Ø: 12 mm
Part number ESFCE201
Mass 0.5 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 12 ESFCE201 100 18 9.55 4.78 0.5
2 15 ESFCE202 100 18 9.55 4.78 0.5
3 17 ESFCE203 100 18 9.55 4.78 0.5
4 20 ESFCE204 100 18 12.8 6.65 0.5
5 25 ESFCE205 115 20 14 7.88 0.8
6 30 ESFCE206 125 21 19.5 11.2 1
7 35 ESFCE207 135 21 25.7 15.2 1.3
8 40 ESFCE208 145 23 29.6 18.2 1.7
9 45 ESFCE209 155 25 31.85 20.8 1.9
10 50 ESFCE210 165 25.5 35.1 23.2 2.2
11 55 ESFCE211 185 27.5 43.55 29.2 2.9
12 60 ESFCE212 195 30.5 52.5 32.8 3.6
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA