ESF200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESF200, shaft Ø: 12 mm
Part number ESF201
Mass 0.5 kg
Note Protective cap on demand
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 12 ESF201 76 31 9.55 4.78 0.5
2 15 ESF202 76 31 9.55 4.78 0.5
3 17 ESF203 76 31 9.55 4.78 0.5
4 20 ESF204 86 38.4 12.8 6.65 0.6
5 25 ESF205 95 39.4 14 7.88 0.8
6 30 ESF206 108 44.7 19.5 11.2 1.1
7 35 ESF207 117 48.4 25.7 15.2 1.5
8 40 ESF208 130 53.7 29.6 18.2 1.9
9 45 ESF209 137 54.7 31.85 20.8 2.1
10 50 ESF210 143 54.7 35.1 23.2 2.5
11 55 ESF211 162 61.4 43.55 29.2 3.1
12 60 ESF212 175 66.3 52.5 32.8 4.1
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA