Double-row spherical roller bearing with relubrication groove and holes on the outer ring (24.. series) optimised version

Manufacturer SNR
Standard ISO 15
Description Double-row spherical roller bearing with relubrication groove and holes on the outer ring (24.. series) optimised version - for shaft Ø100
Part number 24020EAW33
Mass 5 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Dynamic load rating (kN) Static load rating (kN) Speed (grease) (rpm) Speed (oil) (rpm) Mass (kg)
44 24020EAW33 100 150 50 42.5 32.5 1900 2500 5
53 24022EAW33C3 110 170 60 61.5 46.5 1700 2200 4.96
12 24122EAW33 110 180 69 67.5 53 1000 1300 6.85
16 24122EAW33C3 110 180 69 67.5 53 1000 1300 6.85
17 24122EAW33C4 110 180 69 67.5 53 1000 1300 6.85
45 24024EAW33 120 180 60 64 46.5 1700 2100 5.2
46 24024EAW33C3 120 180 60 64 46.5 1700 2100 5.2
47 24024EAW33C4 120 180 60 64 46.5 1700 2100 5.2
30 24124EAW33C3 120 200 80 92.5 69.5 950 1200 10
28 24124EAW33C4 120 200 80 92.5 69.5 950 1200 10
29 24124EAW33 120 200 80 92.5 69.5 950 1200 10
24 24026EAW33C3 130 200 69 79.5 59 1500 1900 7.74
23 24026EAW33 130 200 69 79.5 59 1500 1900 7.74
31 24126EAW33 130 210 80 96.5 72 850 1200 11.8
32 24126EAW33C4 130 210 80 96.5 72 850 1200 11.8
33 24126EAW33C3 130 210 80 96.5 72 850 1200 11.8
49 24028EAW33C3 140 210 69 90 62.5 1400 1800 9.09
50 24028EAW33C4 140 210 69 90 62.5 1400 1800 9.09
48 24028EAW33 140 210 69 90 62.5 1400 1800 9.09
36 24128EAW33C4 140 225 85 112 83 800 1100 13
35 24128EAW33C3 140 225 85 112 83 800 1100 13
34 24128EAW33 140 225 85 112 83 800 1100 13
52 24030EAW33C3 150 225 75 100 71.5 1300 1600 10.2
22 24030EAW33C4 150 225 75 100 71.5 1300 1600 10.2
51 24030EAW33 150 225 75 100 71.5 1300 1600 10.2
38 24130EAW33 150 250 100 140 107 850 1100 19.9
37 24130EAW33C3 150 250 100 140 107 850 1100 19.9
9 24130EAW33C4 150 250 100 100 71.5 850 1100 19.9
10 24032EAW33 160 240 80 109 78.5 1200 1500 12.3
59 24032EAW33C4 160 240 80 132 78.5 1200 1500 12.3
19 24032EAW33C3 160 240 80 109 78.5 1200 1500 12.3
54 24032EAW33C5 160 240 80 109 78.5 1200 1500 12.3
14 24132EAW33 160 270 109 174 126 800 1000 25.6
40 24132EAW33C3 160 270 109 174 126 800 1000 25.6
39 24132EAW33C4 160 270 109 174 126 800 1000 25.6
11 24034EAW33 170 260 90 143 101 1100 1400 17.8
20 24034EAW33C3 170 260 90 143 101 1100 1400 17.8
18 24134EAW33 170 280 109 184 131 650 850 26.6
41 24134EAW33C3 170 280 109 184 131 650 850 26.6
26 24036EAW33 180 280 100 170 117 1000 1300 22.9
27 24036EAW33C3 180 280 100 170 117 1000 1300 22.9
56 24036EAW33C5 180 280 100 170 117 1000 1300 22.9
55 24036EAC4 180 280 100 170 117 1000 1300 22.9
25 24036EAW33C4 180 280 100 170 117 1000 1300 22.9
42 24136EAW33C3 180 300 118 205 147 600 800 33.9
21 24136EAW33C4 180 300 118 205 147 600 800 33.9
43 24138EAW33C3 190 320 128 248 176 550 750 42.1
13 24138EAW33C4 190 320 128 248 176 580 750 42.1
2 24144VW33C3 220 370 150 0 0 500 670 65.6
1 24144VW33 220 370 150 0 0 500 670 65.6
4 24148VW33C3 240 400 160 390 212 460 620 80.7
3 24148VW33 240 400 160 390 212 460 620 80.7
57 24148VW33C2 240 400 160 0 0 460 620 80.7
15 24152EB33MBJ30 260 440 180 0 0 420 560 92.9
5 24152VW33C3 260 440 180 0 0 420 560 114
6 24156VW33C3 280 460 180 0 0 400 530 119
58 24156VW33C2 280 460 180 0 0 400 530 119
7 24160VW33C3 300 500 200 0 0 370 490 159
8 24168VW33C3 340 580 243 0 0 320 430 266
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Dynamic load rating (kN)
Static load rating (kN)
Speed (grease) (rpm)
Speed (oil) (rpm)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH
Users Who Downloaded This Product Also Downloaded
Page