UKSP200H, Conveyor belt tensioner from grey cast

Manufacturer SNR
Description Conveyor belt tensioner bearing unit from grey cast, series UKSP200H, Without end caps, shaft Ø: 20 mm
Part number UKSP205H
Mass 1.7 kg
Product selection
Selector d (mm) Description L (mm) A (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKSP205H 264 21 78 14 7.88 1.7
2 25 UKSP206H 274 21 98 19.5 11.2 2
3 30 UKSP207H 274 21 98 25.7 15.2 2.1
4 35 UKSP208H 320 31 120 29.6 18.2 4.3
5 40 UKSP209H 320 31 120 31.85 20.8 4.3
6 45 UKSP210H 320 31 120 35.1 23.2 4.4
d (mm)
Description
L (mm)
A (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH