SNR

EXC300, Cartridge unit from grey cast

Manufacturer SNR
Description Cartridge bearing unit from grey cast, series EXC300, shaft Ø: 40 mm
Part number EXC308
Mass 2.2 kg
Product selection
Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 25 EXC305 90 26 22.36 11.5 1.4
2 30 EXC306 100 28 27 15.2 1.8
3 35 EXC307 110 32 33.5 19.2 1.8
4 40 EXC308 120 34 40.56 24 2.2
5 45 EXC309 130 38 53 31.8 3.1
6 50 EXC310 140 40 62 37.8 3.5
7 55 EXC311 150 44 71.5 44.8 4.3
8 60 EXC312 160 46 81.6 51.8 5
9 65 EXC313 170 50 93.86 60.5 6.1
10 70 EXC314 180 52 104.26 68 8.5
11 75 EXC315 190 55 113.36 76.8 9.3
12 80 EXC316 200 60 122.85 86.5 10.7
13 85 EXC317 215 64 132.6 96.5 12.5
14 90 EXC318 225 66 143 108 14.1
15 95 EXC319 240 72 156 122 17.4
16 100 EXC320 260 75 171.6 140 21
d (mm)
Description
H (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
SNR ROLAMENTOS Do Brasil
NTN Wälzlager (Europa) GmbH
NTN-SNR Iberica S.A.
NTN-SNR ROULEMENTS
NTN Bearings (UK) Ltd
NTN-SNR ITALIA