EX200, Bearing insert with extended inner ring and eccentric locking collar

Manufacturer SNR
Description Bearing insert with eccentric locking collar, series EX200, shaft Ø: 12 mm
Part number EX201G2
Mass 0.29 kg
Product selection
Selector d (mm) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 12 EX201G2 47 43.5 12.8 6.65 0.29
2 15 EX202G2 47 43.5 12.8 6.65 0.27
3 17 EX203G2 47 43.5 12.8 6.65 0.25
4 20 EX204G2 47 43.5 12.8 6.65 0.22
5 25 EX205G2 52 44.3 14 7.88 0.25
6 30 EX206G2 62 48.3 19.5 11.2 0.41
7 35 EX207G2 72 51.1 25.7 15.2 0.6
8 40 EX208G2 80 56.3 29.6 18.2 0.78
9 45 EX209G2 85 56.3 31.85 20.8 0.87
10 50 EX210G2 90 62.7 35.1 23.2 1.01
11 55 EX211G2 100 71.3 43.55 29.2 1.39
12 60 EX212G2 110 77.7 52.5 32.8 1.87
13 65 EX213G2 120 85.7 57.2 40 2.41
14 70 EX214G2 125 85.7 62 45 2.57
15 75 EX215G2 130 92.1 66 49.5 2.84
16 80 EX216G2 140 95.2 72.5 54.2 3.12
17 85 EX217G2 150 71 83.2 63.8 3.72
18 90 EX218G2 160 72.5 96 71.5 4.9
d (mm)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA