ES200, Bearing insert with eccentric locking collar, inch

Manufacturer SNR
Description Bearing insert with eccentric locking collar, series ES200, inch, shaft Ø: 12.7 mm
Part number ES201-08
Mass 0.14 kg
Product selection
Selector d (inch) Bearing insert D (mm) B (mm) C (kN) Co (kN) Mass (kg)
1 1/2 ES201-08 40 28.6 9.55 4.78 0.14
2 5/8 ES202-10 40 28.6 9.55 4.78 0.13
3 11/16 ES203-11 40 28.6 9.55 4.78 0.13
4 3/4 ES204-12 47 30.9 12.8 6.65 0.15
5 7/8 ES205-14 52 30.9 14 7.88 0.19
6 15/16 ES205-15 52 30.9 14 7.88 0.19
7 1 ES205-16 52 30.9 14 7.88 0.18
8 1 1/8 ES206-18 62 35.7 19.5 11.2 0.35
9 1 3/16 ES206-19 62 35.7 19.5 11.2 0.31
10 1 1/4 ES206-20 62 35.7 19.5 11.2 0.28
11 1 3/8 ES207-22 72 38.9 25.7 15.2 0.51
12 1 7/16 ES207-23 72 38.9 25.7 15.2 0.48
13 1 1/2 ES208-24 80 43.7 29.6 18.2 0.68
14 1 5/8 ES209-26 85 43.7 31.85 20.8 0.82
15 1 11/16 ES209-27 85 43.7 31.85 20.8 0.76
16 1 3/4 ES209-28 85 43.7 31.85 20.8 0.73
17 1 7/8 ES210-30 90 43.7 35.1 23.2 0.85
18 1 15/16 ES210-31 90 43.7 35.1 23.2 0.83
19 2 ES211-32 100 48.4 43.55 29.2 1.18
20 2 3/16 ES211-35 100 48.4 43.55 29.2 0.81
21 2 1/4 ES212-36 110 49.3 52.5 32.8 1.3
22 2 7/16 ES212-39 110 49.3 52.5 32.8 1.09
d (inch)
Bearing insert
D (mm)
B (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH
Users Who Downloaded This Product Also Downloaded
Page