CUC200, Bearing insert with cylindrical outer ring and extended inner ring with set screws

Manufacturer SNR
Description Bearing insert with cylindrical outer ring and extended inner ring with set screws series CUC200, shaft Ø: 20 mm
Part number CUC204
Mass 0.2 kg
Product selection
Selector d (mm) Bearing insert D (mm) B1 (mm) C (kN) Co (kN) Mass (kg)
1 20 CUC204 47 31 12.8 6.65 0.2
2 25 CUC205 52 34 14 7.88 0.21
3 30 CUC206 62 38.1 19.5 11.2 0.35
4 35 CUC207 72 42.9 25.7 15.2 0.47
5 40 CUC208 80 49.2 29.6 18.2 0.64
6 45 CUC209 85 49.2 31.85 20.8 0.68
7 50 CUC210 90 51.6 35.1 23.2 0.8
d (mm)
Bearing insert
D (mm)
B1 (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA