SNR

UK200H, Bearing insert with adapter sleeve

Manufacturer SNR
Description Bearing insert with adapter sleeve, series UK200H, shaft Ø: 30 mm
Part number UK207+H
Mass 0.54 kg
Product selection
Selector d (mm) Bearing insert + adapter sleeve D (mm) B (mm) C (kN) Co (kN) Bearing insert Adaptater sleeve Mass bearing insert (kg) Mass bearing insert + adapter sleeve (kg)
1 20 UK205+H 52 35 14 7.88 UK205 H2305 0.15 0.24
2 25 UK206+H 62 38 19.5 11.2 UK206 H2306 0.25 0.38
3 30 UK207+H 72 43 25.7 15.2 UK207 H2307 0.37 0.54
4 35 UK208+H 80 46 29.6 18.2 UK208 H2308 0.48 0.7
5 40 UK209+H 85 50 31.85 20.8 UK209 H2309 0.53 0.81
6 45 UK210+H 90 55 35.1 23.2 UK210 H2310 0.59 0.95
7 50 UK211+H 100 59 43.55 29.2 UK211 H2311 0.77 1.19
8 55 UK212+H 110 62 52.5 32.8 UK212 H2312 1.03 1.51
9 60 UK213+H 120 65 57.2 40 UK213 H2313 1.36 1.92
10 65 UK215+H 130 73 66 49.5 UK215 H2315 1.67 2.72
11 70 UK216+H 140 78 72.5 54.2 UK216 H2316 1.96 3.24
12 75 UK217+H 150 82 83.2 63.8 UK217 H2317 2.42 3.87
13 80 UK218+H 160 86 96 71.5 UK218 H2318 3 4.69
d (mm)
Bearing insert + adapter sleeve
D (mm)
B (mm)
C (kN)
Co (kN)
Bearing insert
Adaptater sleeve
Mass bearing insert (kg)
Mass bearing insert + adapter sleeve (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
SNR ROLAMENTOS Do Brasil
NTN Wälzlager (Europa) GmbH
NTN-SNR Iberica S.A.
NTN-SNR ROULEMENTS
NTN Bearings (UK) Ltd
NTN-SNR ITALIA
Users Who Downloaded This Product Also Downloaded
Page