SNR

UK200H, Bearing insert with adapter sleeve, inch

Manufacturer SNR
Description Bearing insert with adapter sleeve, series UK200H, inch, shaft Ø: 38.1 mm
Part number UK209+H-24
Mass 0.84 kg
Product selection
Selector d (inch) Bearing insert + adapter sleeve D (mm) B (mm) C (kN) Co (kN) Adaptater sleeve Bearing insert Mass bearing insert (kg) Mass bearing insert + adapter sleeve (kg)
1 3/4 UK205+H-12 52 35 14 7.88 H2305-12 UK205 0.15 0.24
2 7/8 UK206+H-14 62 38 19.5 11.2 H2306-14 UK206 0.25 0.4
3 15/16 UK206+H-15 62 38 19.5 11.2 H2306-15 UK206 0.25 0.39
4 1 UK206+H-16 62 38 19.5 11.2 H2306-16 UK206 0.25 0.36
5 1 1/8 UK207+H-18 72 43 25.7 15.2 H2306-18 UK207 0.37 0.55
6 1 3/16 UK207+H-19 72 43 25.7 15.2 H2307-19 UK207 0.37 0.53
7 1 1/4 UK208+H-20 80 46 29.6 18.2 H2308-20 UK208 0.48 0.76
8 1 3/8 UK208+H-22 80 46 29.6 18.2 H2308-22 UK208 0.48 0.74
9 1 7/16 UK209+H-23 85 50 31.85 20.8 H2309-23 UK209 0.53 0.8
10 1 1/2 UK209+H-24 85 50 31.85 20.8 H2309-24 UK209 0.53 0.84
11 1 5/8 UK210+H-26 90 55 35.1 23.2 H2310-26 UK210 0.59 1
12 1 11/16 UK210+H-27 90 55 35.1 23.2 H2310-27 UK210 0.59 0.99
13 1 3/4 UK210+H-28 90 55 35.1 23.2 H2310-28 UK210 0.59 0.95
14 1 7/8 UK211+H-30 100 59 43.55 29.2 H2311-30 UK211 0.77 1.2
15 1 15/16 UK211+H-31 100 59 43.55 29.2 H2311-31 UK211 0.77 1.19
16 2 UK211+H-32 100 59 43.55 29.2 H2311-32 UK211 0.77 1.13
17 2 3/16 UK213+H-35 120 65 57.2 40 H2313-35 UK213 1.36 2.11
18 2 1/4 UK213+H-36 120 65 57.2 40 H2313-36 UK213 1.36 2.01
19 2 7/16 UK215+H-39 130 73 66 49.5 H2315-39 UK215 1.67 2.82
20 2 1/2 UK215+H-40 130 73 66 49.5 H2315-40 UK215 1.67 2.81
21 2 11/16 UK216+H-43 140 78 72.5 54.2 H2316-43 UK216 1.96 3.26
22 2 3/4 UK216+H-44 140 78 72.5 54.2 H2316-44 UK216 1.96 3.16
23 2 15/16 UK217+H-47 150 82 83.2 63.8 H2317-47 UK217 2.42 3.82
24 3 UK217+H-48 150 82 83.2 63.8 H2317-48 UK217 2.42 3.72
d (inch)
Bearing insert + adapter sleeve
D (mm)
B (mm)
C (kN)
Co (kN)
Adaptater sleeve
Bearing insert
Mass bearing insert (kg)
Mass bearing insert + adapter sleeve (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
SNR ROLAMENTOS Do Brasil
NTN Wälzlager (Europa) GmbH
NTN-SNR Iberica S.A.
NTN-SNR ROULEMENTS
NTN Bearings (UK) Ltd
NTN-SNR ITALIA
Users Who Downloaded This Product Also Downloaded
Page