1

BBE…OP standard ball bushing, open

Manufacturer SNR
Description BBE…OP standard ball bushing, open
Part number BBE10-OP
Product selection
Selector ød (mm) tolerance øD (mm) tolerance L (mm) tolerance B (mm) tolerance W (mm) øD1 (mm) h (mm) Theta (°) Number of ball rows max. eccentricity (μm) dynamic load rating (N) static load rating (N) mass (g)
1 10 +0,008 / -0 19 +0 / -0,009 29 +0 / -0,2 22 +0 / -0,2 1.3 18 6.8 80 3 12 372 549 23
2 12 +0,008 / -0 22 +0 / -0,009 32 +0 / -0,2 22.9 +0 / -0,2 1.3 21 7.5 78 3 12 510 784 35
3 16 +0,009 / -0,001 26 +0 / -0,009 36 +0 / -0,2 24.9 +0 / -0,2 1.3 24.9 10 78 3 12 578 892 48
4 20 +0,009 / -0,001 32 +0 / -0,011 45 +0 / -0,2 31.5 +0 / -0,2 1.6 30.3 10 60 4 15 862 1370 84
5 25 +0,011 / -0,001 40 +0 / -0,011 58 +0 / -0,3 44.1 +0 / -0,3 1.85 37.5 12.5 60 5 15 980 1570 195
6 30 +0,011 / -0,001 47 +0 / -0,011 68 +0 / -0,3 52.1 +0 / -0,3 1.85 44.5 12.5 50 5 15 1570 2740 309
7 40 +0,013 / -0,002 62 +0 / -0,013 80 +0 / -0,3 60.6 +0 / -0,3 2.15 59 16.8 50 5 17 2160 4020 665
8 50 +0,013 / -0,002 75 +0 / -0,013 100 +0 / -0,3 77.6 +0 / -0,3 2.65 72 21 50 5 17 3820 7940 1080
9 60 +0,013 / -0,002 90 +0 / -0,015 125 +0 / -0,4 101.7 +0 / -0,4 3.15 86.5 27.2 54 5 20 4700 9800 1900
10 80 +0,016 / -0,004 120 +0 / -0,015 165 +0 / -0,4 133.7 +0 / -0,4 4.15 116 36.3 54 5 20 7350 16000 4380
ød (mm)
tolerance
øD (mm)
tolerance
L (mm)
tolerance
B (mm)
tolerance
W (mm)
øD1 (mm)
h (mm)
Theta (°)
Number of ball rows
max. eccentricity (μm)
dynamic load rating (N)
static load rating (N)
mass (g)
Product Description

Sealing: without- without Sealing U- Sealing on one side UU- Sealing on both sides

Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH