1

Ball Spline with flange type nut and limited stroke

Manufacturer SNR
Description Ball Spline with flange type nut and limited stroke
Part number BSP06FX 1 __ L 040 __-_
Product selection
Selector Size Stroke (mm) ØD h6 (mm) ØD1 (mm) L (mm) E (mm) Df (mm) H (mm) B (mm) P.C.D. (mm) A (mm) F (mm) S (mm) W (mm) d (mm) Ds h7 (mm)
1 06FX 22 11 10 40 3.3 23 4 14 17 3.4 12.7 1.2 6
2 08FX 20 13 12.5 40 3.3 25.5 4 16 19.5 3.4 12.7 1.2 8
3 10FX 28 16 15.5 50 3.3 28.5 5 20 18 13 3.4 16.7 1.5 10
4 13FX 24 20 19.5 50 4.8 36 5 25 22 17 3.4 15.2 1.5 13
5 16FX 26 24 23.5 60 4.8 40 7 29 25 19 4.5 18.2 2 16
Size
Stroke (mm)
ØD h6 (mm)
ØD1 (mm)
L (mm)
E (mm)
Df (mm)
H (mm)
B (mm)
P.C.D. (mm)
A (mm)
F (mm)
S (mm)
W (mm)
d (mm)
Ds h7 (mm)
accordant
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH