1

ball rail systems LGBXX - B

Manufacturer SNR
Description ball rail systems LGBXX - B
Part number LGB X X 25 B N 1 SS L 00160 N Z0 - 1 - 0 - 20.0N
Note Rail: LGBR 25 L 00160 N 1 - 0 - 20.0N
Note1 runners: LGB X X 25 B N SS N Z0-N
Quantity1 1
Product selection
Selector Size H (mm) W (mm) W2 (mm) E (mm) L (mm) B (mm) J (mm) MQ I (mm) L1 (mm) H2 T1 (mm) N (mm) T2 (mm) L2 (mm) L3 (mm) Lx (mm) W1 (mm) H1 (mm) F (mm) d (mm) D (mm) h (mm) MR t (mm) C (kN) C0 (kN) MX (kN.m) MY (kN.m) MZ (kN.m) Carriage weight (kg) Rail weight (kg/m)
8 LGBXX25 BN 36 48 12.5 5.8 79.2 35 35 M 6 9 57.5 M 6 x 1,0 10.2 15.6 9.4 4.65 2.25 5 23 19.2 60 7 11 9 M 6 12 20.44 41.73 0.447 0.358 0.358 0.4 2.88
9 LGBXX25 BL 36 48 12.5 5.8 93.9 35 35 M 6 9 72.2 M 6 x 1,0 10.2 15.6 9.4 4.65 2.25 5 23 19.2 60 7 11 9 M 6 12 26.28 53.63 0.576 0.577 0.577 0.54 2.88
10 LGBXX25 BE 36 48 12.5 5.8 108.6 35 50 M 6 9 86.9 M 6 x 1,0 10.2 15.6 9.4 4.65 2.25 5 23 19.2 60 7 11 9 M 6 12 29.63 64.3 0.691 0.833 0.833 0.67 2.88
Size
H (mm)
W (mm)
W2 (mm)
E (mm)
L (mm)
B (mm)
J (mm)
MQ
I (mm)
L1 (mm)
H2
T1 (mm)
N (mm)
T2 (mm)
L2 (mm)
L3 (mm)
Lx (mm)
W1 (mm)
H1 (mm)
F (mm)
d (mm)
D (mm)
h (mm)
MR
t (mm)
C (kN)
C0 (kN)
MX (kN.m)
MY (kN.m)
MZ (kN.m)
Carriage weight (kg)
Rail weight (kg/m)
Selector Description Sealing structure L (mm)
150 SS End seals on both sides, inner and side seals 79.2
151 UU End seals on both sides 79.2
152 AA No sealing 79.2
153 BB End seals on both sides and side seals 79.2
154 EE Double end seals on both sides, inner and side seals 85.7
155 FF End seals on both sides, inner and side seals, scraper on both sides 80.15
156 GG Double end seals on both sides, inner and side seals, scraper on both sides 88.6
157 VV Double end seals on both sides, inner and side seals, Multi-Layer-Seal on both sides 98.7
158 WW Double end seals on both sides, inner and side seals, scraper and Multi-Layer-Seal on both sides 101.6
159 LL Easy-Layer-Seal on both sides 79.2
160 JJ Easy-Layer-Seal on both sides and side seals 79.2
Description
Sealing structure
L (mm)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH