1

AXLT325 - Linear table with screw-type drive and ball rail system

Manufacturer SNR
Description AXLT325 - Linear table with screw-type drive and ball rail system
Part number AXLT325SNG3_-__-B-1-427-__-0000-A-_
Product selection
Selector Size Code Pitch Diameter e (mm) Centring b (mm) Shaft Diameter (mm) Feather key Thread
1 A 165 130 24 no M10
2 B 165 130 24 yes M10
3 C 165 130 32 no M10
4 D 165 130 32 yes M10
5 E 95 50 14 no M6
6 F 95 50 14 yes M6
7 G 75 60 11 no M5
8 H 75 60 11 yes M5
9 I 75 60 14 no M5
10 J 75 60 14 yes M5
11 K 90 70 14 no M5
12 L 90 70 14 yes M5
13 M 90 70 16 yes M5
14 N 100 80 14 no M6
15 O 100 80 14 yes M6
16 P 100 80 19 no M6
17 Q 100 80 19 yes M6
18 R 115 95 19 no M8
19 S 115 95 19 yes M8
20 T 130 95 24 no M8
21 U 130 95 24 yes M8
22 V 130 110 19 no M8
23 W 130 110 19 yes M8
24 Y 130 110 24 no M8
25 Z 130 110 24 yes M8
Size Code
Pitch Diameter e (mm)
Centring b (mm)
Shaft Diameter (mm)
Feather key
Thread
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH