1

AXLT225 - Linear table with screw-type drive and ball rail system

Manufacturer SNR
Description AXLT225 - Linear table with screw-type drive and ball rail system
Part number AXLT225SNG2___-D-1-307-__-0000-C-_
Product selection
Selector Size Code Pitch Diameter e (mm) Centring b (mm) Shaft Diameter (mm) Feather key Thread
1 C 63 40 9 no M4
2 D 63 40 9 yes M4
3 E 70/95 50 14 no M6
4 F 70/95 50 14 yes M6
5 G 75 60 11 no M5
6 H 75 60 11 yes M5
7 I 75 60 14 no M5
8 J 75 60 14 yes M5
9 K 90 70 14 no M5
10 L 90 70 14 yes M5
11 M 90 70 16 yes M5
12 N 100 80 14 no M6
13 O 100 80 14 yes M6
14 P 100 80 19 no M6
15 Q 100 80 19 yes M6
16 R 115 95 19 no M8
17 S 115 95 19 yes M8
18 T 130 95 24 no M8
19 U 130 95 24 yes M8
20 V 130 110 19 no M8
21 W 130 110 19 yes M8
22 Y 130 110 24 no M8
23 Z 130 110 24 yes M8
Size Code
Pitch Diameter e (mm)
Centring b (mm)
Shaft Diameter (mm)
Feather key
Thread
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH
Users Who Downloaded This Product Also Downloaded
Page