AXC100Z-D - Linear axis with toothed belt drive and parallel ball rail system

Manufacturer SNR
Description AXC100Z-D - Linear axis with toothed belt drive and parallel ball rail system
Part number AXC100ZFL25-D-1-461-00-0000-A-_
Product selection
Selector Size Code Design e2 b2 d alpha s1
81 A B5 C120 100 80 25 45° 4 x M6
82 B B14 C120 100 80 25 45° 4 x Ø6,6 x 5,2
83 C B5 C160 130 110 25 45° 4 x M8
Size Code
Design
e2
b2
d
alpha
s1
Ball rail system
320
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH