SNR - Free CAD models - AXBG55 precision axis with screw drive type - TraceParts
SNR
By SNR

AXBG55 precision axis with screw drive type

Manufacturer SNR
Description AXBG55 precision axis with screw drive type
Part number AXBG55SN____-A-834-980-0_-0000-0-0
CAD models
Share

Product selection

Index Selector Drive adpatation e1 (mm) Thread b1 (mm) d min (mm) d max (mm) k (mm)
1 1 without
2 2 A 70 4 x M5 x 10 50 5 24 89 x 74.5
3 3 B 90 4 x M6 x 12 70 5 24 80 x 80
4 4 C 90 4 x M5 x 12 70 5 24 80 x 80
5 5 D 100 4 x M6 x 12 80 5 24 86 x 86
Top Cover
Profile length (mm)
Guiding System
Switches left
Switches right

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map