Smooth Machine Systems Co., Ltd.
By Smooth Machine Systems Co., Ltd.

SBSW45 Fully Sealed Ball Screw Actuator(Single Slider)

Manufacturer Smooth Machine Systems Co., Ltd.
Description Fully Sealed Ball Screw Actuator(Single Slider) SBS-W45-P05-N-S50-1P-CM-IS-M-4M-G3
Part number SBS-W45-P05-N-S50-1P-CM-IS-M-4M-G3
CAD models
Share

Product selection

Index Selector Model Ball Screw Lead Repeatability (mm) Maxmium Payload(Horizontal) (kg) Maxmium Payload(Vertical) (kg) Maximum Speed (mm/s) Rated Thrust (N) Rated torque (N.m)
1 2 SBS-W45-P05 5mm ±0.02 13 4 250 330 0.32
2 1 SBS-W45-P10 10mm ±0.008 12 3.5 500 165 0.32
Stroke
Motor Position
Motor Brand and Power Output
Brake
Home Sensor
Ratio

Contact the supplier

Smooth Machine Systems Co., Ltd.

Smooth Machine Systems Co., Ltd.

Shangyu mainly produces single-axis and multi-axis precision positioning slides, which are highly valued by customers due to its assembly quality, fine faith in customers, and generous design.

Google Map