Solenoid 2/2 Direct order for Air. Ø 10.NF.3/8G.24VCC, Connector DIN, with fixing

Manufacturer SMC
Description SOLENOID 2 / 2 DIRECT ORDER FOR AIR. Ø 10.NF.3/8G.24VCC.CONNECTEUR DIN. WITH FIXING.
Part Number VXE2360-03F-5D1-B
Product selection
Selector Part Number Description Min Pressure (bar) Max Pressure (bar) Power (W) Number of Positions Number of holes Frequency (Hz) Connector Type Voltage (V) Manual Control
1 VXE2360-03F-5D1-B SOLENOID 2 / 2 DIRECT ORDER FOR AIR. Ø 10.NF.3/8G.24VCC.CONNECTEUR DIN. WITH FIXING. 0 10 3 2 2 50 DIN 24 No
Part Number
Description
Min Pressure (bar)
Max Pressure (bar)
Power (W)
Number of Positions
Number of holes
Frequency (Hz)
Connector Type
Voltage (V)
Manual Control
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.