Rapid exhaust valve membrane type

Manufacturer SMC
Description Rapid exhaust valve membrane type G1.2
Part Number EAQ5000-F04
Product selection
Selector Part Number Description Material Nominal Pressure (bar) Model Flow (l/min) Input Connecting (Inch) Output Connecting (Inch) Calibration Pressure (bar)
1 EAQ5000-F04 Rapid exhaust valve membrane type G1.2 Alluminium Alloy 10 AQ 6700 1/2 1/2 0,5
2 EAQ2000-F02 Rapid exhaust valve membrane type G1.4 Alluminium Alloy 10 AQ 2340 1/4 1/4 0,5
3 EAQ5000-F06 Rapid exhaust valve membrane type G3.4 Alluminium Alloy 10 AQ 10500 3/4 3/4 0,5
4 EAQ3000-F03 Rapid exhaust valve membrane type G3.8 Alluminium Alloy 10 AQ 4090 3/8 3/8 0,5
Part Number
Description
Material
Nominal Pressure (bar)
Model
Flow (l/min)
Input Connecting (Inch)
Output Connecting (Inch)
Calibration Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.