Quick connect fitting Unequal tube

Manufacturer SMC
Description quick connect fitting Unequal tube/tube connector RI 10 Plastic
Part Number KQ2H10-00
Product selection
Selector Part Number Description Material Nominal Diameter (mm) Nominal Pressure (bar)
1 KQ2H10-00 quick connect fitting Unequal tube/tube connector RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
2 KQ2H12-00 quick connect fitting Equal union RI 12 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 12 10
3 KQ2H04-00 quick connect fitting Unequal tube/tube connector RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
4 KQ2H06-00 quick connect fitting Unequal tube/tube connector RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
5 KQ2H08-00 quick connect fitting Unequal tube/tube connector RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
Part Number
Description
Material
Nominal Diameter (mm)
Nominal Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.