Quick connect fitting Equal elbow

Manufacturer SMC
Description quick connect fitting Equal elbow RI 10 Plastic
Part Number KQ2L10-00
Product selection
Selector Part Number Description Material Nominal Diameter (mm) Nominal Pressure (bar)
1 KQ2L10-00 quick connect fitting Equal elbow RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
2 KQ2L12-00 quick connect fitting Equal elbow RI 12 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 12 10
3 KQ2L04-00 quick connect fitting Equal elbow RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
4 KQ2L06-00 quick connect fitting Equal elbow RI 6Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
5 KQ2L08-00 quick connect fitting Equal elbow RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
Part Number
Description
Material
Nominal Diameter (mm)
Nominal Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.