Metal flow control banjo type with recessed screw : threaded fitting M5x0,8 : Female threated Fitting M5x0,8

Manufacturer SMC
Description Metal flow control banjo type with recessed screw : threaded fitting M5x0,8 : Female threated Fitting M5x0,8
Part Number AS1200-M5-D
Product selection
Selector Part Number Description Input coupling Input/output coupling Max pressure
1 AS1200-M5-D Metal flow control banjo type with recessed screw : threaded fitting M5x0,8 : Female threated Fitting M5x0,8 M5 M5 10
Part Number
Description
Input coupling
Input/output coupling
Max pressure
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.