Isolation valve 2 way 3 ports turn operation with locking device

Manufacturer SMC
Description Isolation valve 2 way 3 ports G3.8 1.4 turn operation with locking device
Part Number VHS3500-F03
Product selection
Selector Part Number Description Nominal Diameter (mm) Nominal Pressure (bar) Connecting (Inch) Model Number of holes Number of ways Standard
1 VHS3500-F03 Isolation valve 2 way 3 ports G3.8 1.4 turn operation with locking device 38 10 3/8 VHS 3 2 CE, ULCSA
Part Number
Description
Nominal Diameter (mm)
Nominal Pressure (bar)
Connecting (Inch)
Model
Number of holes
Number of ways
Standard
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.