Instant fitting 'Y' piece with male thread

Manufacturer SMC
Description instant fitting 'Y' piece with male thread R 1/4 RI 4 Plastic
Part Number KQ2U04-02S
Product selection
Selector Part Number Description Material Nominal Diameter (mm) Nominal Pressure (bar)
1 KQ2U04-02S instant fitting 'Y' piece with male thread R 1/4 RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
2 KQ2U06-02S instant fitting 'Y' piece with male thread R 1/4 RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
3 KQ2U08-02S instant fitting 'Y' piece with male thread R 1/4 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
4 KQ2U04-01S instant fitting 'Y' piece with male thread R 1/8 RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
5 KQ2U06-01S instant fitting 'Y' piece with male thread R 1/8 RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
6 KQ2U08-01S instant fitting 'Y' piece with male thread R 1/8 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
Part Number
Description
Material
Nominal Diameter (mm)
Nominal Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.