Instant fitting Male stud branch tee

Manufacturer SMC
Description instant fitting Male stud branch tee R 1/2 RI 10 Plastic
Part Number KQ2T10-04S
Product selection
Selector Part Number Description Material Nominal Diameter (mm) Nominal Pressure (bar)
1 KQ2T10-04S instant fitting Male stud branch tee R 1/2 RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
2 KQ2T12-04S instant fitting Male stud branch tee R 1/2 RI 12 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 12 10
3 KQ2T10-02S quick connect fitting Male stud branch tee R 1/4 RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
4 KQ2T12-02S instant fitting Male stud branch tee R 1/4 RI 12 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 12 10
5 KQ2T04-02S instant fitting Male stud branch tee R 1/4 RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
6 KQ2T04-01S quick connect fitting Male stud branch tee R 1/8 RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
7 KQ2T06-01S instant fitting Male stud branch tee R 1/8 RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
8 KQ2T08-01S instant fitting Male stud branch tee R 1/8 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
9 KQ2T10-03S instant fitting Male stud branch tee R 3/8 RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
10 KQ2T12-03S instant fitting Male stud branch tee R 3/8 RI 12 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 12 10
11 KQ2T08-03S instant fitting Male stud branch tee R 3/8 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
12 KQ2T06-02S instant fitting Male stud branch tee R 1/4 RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
13 KQ2T08-02S instant fitting Male stud branch tee R 1/4 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
Part Number
Description
Material
Nominal Diameter (mm)
Nominal Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.
Users Who Downloaded This Product Also Downloaded
Page