Instant fitting Extended male stud elbow

Manufacturer SMC
Description instant fitting Extended male stud elbow R 1/4 RI 10 Plastic
Part Number KQ2W10-02S
Product selection
Selector Part Number Description Material Nominal Diameter (mm) Nominal Pressure (bar)
1 KQ2W10-02S instant fitting Extended male stud elbow R 1/4 RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
2 KQ2W04-02S instant fitting Extended male stud elbow R 1/4 RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
3 KQ2W06-02S instant fitting Extended male stud elbow R 1/4 RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
4 KQ2W08-02S instant fitting Extended male stud elbow R 1/4 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
5 KQ2W04-01S instant fitting Extended male stud elbow R 1/8 RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
6 KQ2W06-01S instant fitting Extended male stud elbow R 1/8 RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
7 KQ2W08-01S instant fitting Extended male stud elbow R 1/8 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
8 KQ2W10-04S instant fitting Extended male stud elbow R 3/8 RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
9 KQ2W08-03S instant fitting Extended male stud elbow R 3/8 RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
Part Number
Description
Material
Nominal Diameter (mm)
Nominal Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.
Users Who Downloaded This Product Also Downloaded
Page