Instant fitting Double male stem connector

Manufacturer SMC
Description instant fitting Double male stem connector RI 10 Plastic
Part Number KQ2N10-99
Product selection
Selector Part Number Description Material Nominal Diameter (mm) Nominal Pressure (bar)
1 KQ2N10-99 instant fitting Double male stem connector RI 10 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 10 10
2 KQ2N12-99 instant fitting Double male stem connector RI 12 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 12 10
3 KQ2N04-99 instant fitting Double male stem connector RI 4 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 4 10
4 KQ2N06-99 instant fitting Double male stem connector RI 6 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 6 10
5 KQ2N08-99 instant fitting Double male stem connector RI 8 Plastic C3604BD, PBT, PP, Claw Stainless Steel SUS304 8 10
Part Number
Description
Material
Nominal Diameter (mm)
Nominal Pressure (bar)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.
Users Who Downloaded This Product Also Downloaded
Page