Electro-pneumatical slide valve 24 Vcc

Manufacturer SMC
Description Electropneumatical slide valve 24 Vcc - 5/2 - Monostable spring return- Size 01
Part Number EVS1-01-FG-S-3ZRM0-X54-Q_
Product selection
Selector Part Number Description Flow (l/min) Installation Plan Command Type Size Number of Positions Number of holes Open Center Slide Valve Type
4 EVS1-01-FG-S-3ZRM0-X54-Q_ Electropneumatical slide valve 24 Vcc - 5/2 - Monostable spring return- Size 01 1000 24VDC 01 2 5 No -
10 EVS1-01-FG-S-3ZNRM0-X54-Q_ Electropneumatical slide valve 24 V - Size 01 - 5.2 - Monostable spring return- Without manual commande - Standard flow 1000 ISO 15407-1 - 01 2 5 No Elastic seal
Part Number
Description
Flow (l/min)
Installation Plan
Command Type
Size
Number of Positions
Number of holes
Open Center
Slide Valve Type
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.