Electro-pneumatical slide valve 24 V - Standard flow

Manufacturer SMC
Description Electropneumatical slide valve 24 V - Size 1 - 5.3 - Centre closed - with manual commande - Standard flow
Part Number EVS7-6-FHG-D-3ZRM0B-X54-Q
Product selection
Selector Part Number Description Flow (l/min) Installation Plan Size Number of Positions Number of holes Open Center Slide Valve Type
1 EVS7-6-FHG-D-3ZRM0B-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.3 - Centre closed - with manual commande - Standard flow 1400 ISO 5599/1 1 3 5 No Elastic seal
2 EVS7-6-FJG-D-3ZRM0B-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.3 - Centre opened - with manual commande - Standard flow 1400 ISO 5599/1 1 3 5 Yes Elastic seal
3 EVS7-8-FHG-D-3ZRM0B-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.3 - Centre closed - with manual commande - Standard flow 3200 ISO 5599/1 2 2 5 No Elastic seal
4 EVS7-8-FJG-D-3ZRM0B-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.3 - Centre opened - with manual commande - Standard flow 3200 ISO 5599/1 2 3 5 Yes Elastic seal
5 EVS7-8-FHG-D-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.3 - Centre closed - Without manual commande - Standard flow 3200 ISO 5599/1 2 3 5 No Elastic seal
6 EVS7-8-FJG-D-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.3 - Centre opened - Without manual commande - Standard flow 3200 ISO 5599/1 2 3 5 Yes Elastic seal
7 EVS7-6-FJG-D-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.3 - Centre opened - Without manual commande - Standard flow 1400 ISO 5599/1 1 3 5 Yes Elastic seal
8 EVS7-8-FG-S-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.2 - Monostable air return- Without manual commande - Standard flow 3200 ISO 5599/1 2 2 5 No Elastic seal
9 EVS7-8-FG-S-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.2 - Monostable spring return - Without manual commande - Standard flow 3200 ISO 5599/1 2 2 5 No Elastic seal
10 EVS7-8-FG-D-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 2 - 5.2 - Bistable - Without manual commande - Standard flow 3200 ISO 5599/1 2 2 5 No Elastic seal
11 EVS7-6-FG-S-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.2 - Monostable spring return - Without manual commande - Standard flow 1400 ISO 5599/1 1 2 5 No Elastic seal
12 EVS7-6-FG-D-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.2 - Bistable - Without manual commande - Standard flow 1400 ISO 5599/1 1 2 5 No Elastic seal
13 EVS7-6-FHG-D-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.3 - Centre closed - Without manual commande - Standard flow 1400 ISO 5599/1 1 3 5 No Elastic seal
14 EVS7-6-FG-S-3ZRM0Q-X54-Q Electropneumatical slide valve 24 V - Size 1 - 5.2 - Monostable air return- Without manual commande - Standard flow 1400 ISO 5599/1 1 2 5 No Elastic seal
Part Number
Description
Flow (l/min)
Installation Plan
Size
Number of Positions
Number of holes
Open Center
Slide Valve Type
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.
Users Who Downloaded This Product Also Downloaded
Page