Cylinder pneumatic ISO6431

Manufacturer SMC
Description Cylinder pneumatic ISO6431 T 063 M 0250 S 222
Part Number C96SDT63-250
Product selection
Selector Part Number Description Connecting (Inch) Piston Diameter (mm) Stroke (mm) Detection Type Cushioning Rod Diameter (mm) Rod Thread (mm) Input Effort at 6 bar (N) Output Effort at 6 bar (N)
1 C96SDT63-250 Cylinder pneumatic ISO6431 T 063 M 0250 S 222 G3/8 63 25 Magnetic Yes 20 16 1682 1870
Part Number
Description
Connecting (Inch)
Piston Diameter (mm)
Stroke (mm)
Detection Type
Cushioning
Rod Diameter (mm)
Rod Thread (mm)
Input Effort at 6 bar (N)
Output Effort at 6 bar (N)
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.