2 COLOUR DISPLAY HIGH PRECISION DIGITAL PRESSURE SWITCH - 1 A 10 BARS - R1/8 (M5 FEMALE THREAD) - NPN OPEN COLLECTOR 2 OUTPUTS + ANALOGUE VOLTAGE

Manufacturer SMC
Description 2 COLOUR DISPLAY HIGH PRECISION DIGITAL PRESSURE SWITCH - 1 A 10 BARS - R1/8 (M5 FEMALE THREAD) - NPN OPEN COLLECTOR 2 OUTPUTS + ANALOGUE VOLTAGE
Part Number ISE40A-01-R
Product selection
Selector Part Number Description Voltage (V) Adjustable range Max pressure Precision Output type Connector type Current type Nb of thresholds
1 ISE40A-01-R 2 COLOUR DISPLAY HIGH PRECISION DIGITAL PRESSURE SWITCH - 1 A 10 BARS - R1/8 (M5 FEMALE THREAD) - NPN OPEN COLLECTOR 2 OUTPUTS + ANALOGUE VOLTAGE 24 10 10 1 NPN Bare wire Continuous 2
Part Number
Description
Voltage (V)
Adjustable range
Max pressure
Precision
Output type
Connector type
Current type
Nb of thresholds
Documentation
Contact the supplier
SMC Worldwide leading experts in pneumatics
SMC PNEUMATIQUE S.A.