Small round nuts

Standard GB/T 810 - 1988
Description Small round nut GB/T 810 M10X1
Part number GB/T 810 M10X1
Product selection
Selector Ref Nominal m (mm) Pitch (mm)
1 GB/T 810 M10X1 M10 6 1
2 GB/T 810 M12X1.25 M12 6 1.25
3 GB/T 810 M14X1.5 M14 6 1.5
4 GB/T 810 M16X1.5 M16 6 1.5
5 GB/T 810 M18X1.5 M18 6 1.5
6 GB/T 810 M20X1.5 M20 6 1.5
7 GB/T 810 M22X1.5 M22 8 1.5
8 GB/T 810 M24X1.5 M24 8 1.5
9 GB/T 810 M27X1.5 M27 8 1.5
10 GB/T 810 M30X1.5 M30 8 1.5
11 GB/T 810 M33X1.5 M33 8 1.5
12 GB/T 810 M36X1.5 M36 8 1.5
13 GB/T 810 M39X1.5 M39 8 1.5
14 GB/T 810 M42X1.5 M42 8 1.5
15 GB/T 810 M45X1.5 M45 8 1.5
16 GB/T 810 M48X1.5 M48 10 1.5
17 GB/T 810 M52X1.5 M52 10 1.5
18 GB/T 810 M56X2 M56 10 2
19 GB/T 810 M60X2 M60 10 2
20 GB/T 810 M64X2 M64 10 2
21 GB/T 810 M68X2 M68 10 2
22 GB/T 810 M72X2 M72 12 2
23 GB/T 810 M76X2 M76 12 2
24 GB/T 810 M80X2 M80 12 2
25 GB/T 810 M85X2 M85 12 2
26 GB/T 810 M90X2 M90 12 2
27 GB/T 810 M95X2 M95 12 2
28 GB/T 810 M100X2 M100 12 2
29 GB/T 810 M105X2 M105 15 2
30 GB/T 810 M110X2 M110 15 2
31 GB/T 810 M115X2 M115 15 2
32 GB/T 810 M120X2 M120 15 2
33 GB/T 810 M125X2 M125 15 2
34 GB/T 810 M130X2 M130 15 2
35 GB/T 810 M140X2 M140 18 2
36 GB/T 810 M150X2 M150 18 2
37 GB/T 810 M160X3 M160 18 3
38 GB/T 810 M170X3 M170 18 3
39 GB/T 810 M180X3 M180 22 3
40 GB/T 810 M190X3 M190 22 3
41 GB/T 810 M200X3 M200 22 3
Ref
Nominal
m (mm)
Pitch (mm)
Users Who Downloaded This Product Also Downloaded
Page