Slotted locknuts, Type W DIN 1804

Standard DIN 1804
Description Slotted locknuts, Type W DIN 1804, DIN 1804-M8x1-W
Product selection
Selector D1 D2 (mm) D3 (mm) B (mm) H (mm)
1 M8x1 20 16 4 5
2 M10x1 25 20 5 6
3 M12x1.5 28 23 5 6
4 M14x1.5 30 25 5 7
5 M16x1.5 32 27 5 7
6 M18x1.5 34 28 6 8
7 M20x1.5 36 30 6 8
8 M22x1.5 40 34 6 9
9 M24x1.5 42 36 6 9
10 M26x1.5 45 38 7 10
11 M28x1.5 50 43 7 10
12 M30x1.5 50 43 7 10
13 M32x1.5 52 45 7 11
14 M35x1.5 55 48 7 11
15 M38x1.5 58 50 8 11
16 M40x1.5 62 54 8 12
17 M42x1.5 62 54 8 12
18 M45x1.5 68 60 8 12
19 M48x1.5 75 67 8 13
20 M50x1.5 75 67 8 13
21 M52x1.5 80 70 10 13
22 M55x1.5 80 70 10 13
23 M58x1.5 90 80 10 13
24 M60x1.5 90 80 10 13
D1
D2 (mm)
D3 (mm)
B (mm)
H (mm)
Users Who Downloaded This Product Also Downloaded
Page