Slotted locknuts, Type H DIN 1804

Standard DIN 1804
Description Slotted locknuts, Type H DIN 1804, DIN 1804-M8x1-H
Product selection
Selector D1 D2 (mm) D3 (mm) B (mm) H (mm)
25 M8x1 20 16 4 5
26 M10x1 25 20 5 6
27 M12x1.5 28 23 5 6
28 M14x1.5 30 25 5 7
29 M16x1.5 32 27 5 7
30 M18x1.5 34 28 6 8
31 M20x1.5 36 30 6 8
32 M22x1.5 40 34 6 9
33 M24x1.5 42 36 6 9
34 M26x1.5 45 38 7 10
35 M28x1.5 50 43 7 10
36 M30x1.5 50 43 7 10
37 M32x1.5 52 45 7 11
38 M35x1.5 55 48 7 11
39 M38x1.5 58 50 8 11
40 M40x1.5 62 54 8 12
41 M42x1.5 62 54 8 12
42 M45x1.5 68 60 8 12
43 M48x1.5 75 67 8 13
44 M50x1.5 75 67 8 13
45 M52x1.5 80 70 10 13
46 M55x1.5 80 70 10 13
47 M58x1.5 90 80 10 13
48 M60x1.5 90 80 10 13
D1
D2 (mm)
D3 (mm)
B (mm)
H (mm)
Users Who Downloaded This Product Also Downloaded
Page