Slotted Drilled Fillister Head Machine Screws - Fine UNF

Standard ASME B18.6.3-2003
Description Slotted Drilled Fillister Head Machine Screw, ASME B18.6.3, No. 2 - 64 x 0.125
Part number ASME B18.6.3 - SDFHMS - UNF - NS No. 2 x L 0.125 - TL 0.125
Product selection
Selector Nominal Size Basic Screw Diameter (inch) A Max. - Head Diameter (inch) A Min. - Head Diameter (inch) H Max. - Head Side Height (inch) H Min. - Head Side Height (inch) O Max. - Total Head height (inch) O Min. - Total Head height (inch) J Max. - Slot Width (inch) J Min. - Slot Width (inch) T Max. - Slot Depth (inch) T Min. - Slot Depth (inch) E Basic - Drilled Hole Location (inch) F Basic - Drilled Hole Diameter (inch)
1 No. 2 0.086 0.14 0.124 0.062 0.055 0.083 0.07 0.031 0.023 0.03 0.022 0.026 0.031
2 No. 3 0.099 0.161 0.145 0.07 0.064 0.095 0.082 0.035 0.027 0.034 0.026 0.03 0.037
3 No. 4 0.112 0.183 0.166 0.079 0.072 0.107 0.094 0.039 0.031 0.038 0.03 0.035 0.037
4 No. 5 0.125 0.205 0.187 0.088 0.081 0.12 0.106 0.043 0.035 0.042 0.033 0.038 0.046
5 No. 6 0.138 0.226 0.208 0.096 0.089 0.132 0.118 0.048 0.039 0.045 0.035 0.043 0.046
6 No. 8 0.164 0.27 0.25 0.113 0.106 0.156 0.141 0.054 0.045 0.065 0.054 0.043 0.046
7 No. 10 0.19 0.313 0.292 0.13 0.123 0.18 0.165 0.06 0.05 0.075 0.064 0.043 0.046
8 No. 12 0.216 0.357 0.334 0.148 0.139 0.205 0.188 0.067 0.056 0.087 0.074 0.053 0.046
9 1/4 0.25 0.414 0.389 0.17 0.161 0.237 0.219 0.075 0.064 0.102 0.087 0.062 0.062
10 5/16 0.3125 0.518 0.49 0.211 0.201 0.295 0.276 0.084 0.072 0.13 0.11 0.078 0.07
11 3/8 0.375 0.622 0.59 0.253 0.242 0.355 0.333 0.094 0.081 0.154 0.134 0.094 0.07
Nominal Size
Basic Screw Diameter (inch)
A Max. - Head Diameter (inch)
A Min. - Head Diameter (inch)
H Max. - Head Side Height (inch)
H Min. - Head Side Height (inch)
O Max. - Total Head height (inch)
O Min. - Total Head height (inch)
J Max. - Slot Width (inch)
J Min. - Slot Width (inch)
T Max. - Slot Depth (inch)
T Min. - Slot Depth (inch)
E Basic - Drilled Hole Location (inch)
F Basic - Drilled Hole Diameter (inch)
0.125