4

Tapered roller thrust bearings, asymmetric

Manufacturer SKF
Description Tapered roller thrust bearings, asymmetric, Bore Ø 292.1 mm
Part number BFS-8052
Mass 223 kg
Product selection
Selector Part number Cage variant Bore Ø shaft washer :
d (mm)
Outside Ø housing washer :
D (mm)
Nominal height :
H (mm)
Outside Ø shaft washer :
D1 (mm)
Bore Ø housing washer :
d1 (mm)
Height shaft washer :
B (mm)
Height housing washer :
C (mm)
Chamfer dimension shaft washer :
r1,2min. (mm)
Chamfer dimension housing washer :
r3,4min. (mm)
Abutment Ø shaft :
damin. (mm)
Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm) Limiting speed (rpm) Minimum axial load factor :
A
Dynamic load rating :
C90 (kN)
Dynamic load rating :
C1 (kN)
Main thrust rating (API 8C) :
WS (short ton (US))
Mass bearing (kg)
1 BFS-8052 Pin-type steel cage 292.1 660.4 127 292.1 658.4 62 23.495 10 10 607 325 10 9300 42500 2120 260 500 140 3267 12599 744 223
2 BFS-8023 A Window-type brass cage 234.95 546.1 127 234.95 546.1 63 25 13 5 502 268 12 6550 26000 1400 300 560 54 2294 8850 522 167
3 BFS-8055 Window-type brass cage 279.4 603.25 136.525 279.4 601.25 64.5 26.187 11.2 11.2 556 314 10 7650 30500 1630 260 500 74 2680 10338 610 207
4 BFS-8052 B Window-type brass cage 292.1 660.4 127 292.1 658.4 62 23.495 10 10 607 325 10 8500 36500 1860 260 500 110 2962 11425 675 236
5 BFS-8023 B Pin-type steel cage 234.95 546.1 127 234.95 546.1 63 25 13 5 502 268 12 7100 29000 1560 300 560 67 2470 9527 562 168
6 BFS-8055 A Pin-type steel cage 279.4 603.25 136.525 279.4 601.25 64.5 26.187 11.2 11.2 556 314 10 8300 33500 1800 260 500 90 2885 11129 657 199
Part number
Cage variant
Bore Ø shaft washer :
d (mm)
Outside Ø housing washer :
D (mm)
Nominal height :
H (mm)
Outside Ø shaft washer :
D1 (mm)
Bore Ø housing washer :
d1 (mm)
Height shaft washer :
B (mm)
Height housing washer :
C (mm)
Chamfer dimension shaft washer :
r1,2min. (mm)
Chamfer dimension housing washer :
r3,4min. (mm)
Abutment Ø shaft :
damin. (mm)
Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm)
Limiting speed (rpm)
Minimum axial load factor :
A
Dynamic load rating :
C90 (kN)
Dynamic load rating :
C1 (kN)
Main thrust rating (API 8C) :
WS (short ton (US))
Mass bearing (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters