5

Tapered roller bearings, four-row, TQO configuration, cylindrical bore, helical groove in the bearing bore

Manufacturer SKF
Description Tapered roller bearings, four-row, TQO configuration, cylindrical bore, helical groove in the bearing bore, Bore Ø 139.7 mm, Outside Ø 200.025 mm
Part number 331138 AG
Mass bearing 15.5 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Total bearing width over inner rings :
B (mm)
Total bearing width over outer rings :
T (mm)
Abutment Ø shaft Ø :
d1 (mm)
Abutment Ø housing :
D1 (mm)
Chamfer dimension inner ring :
r1,2min. (mm)
Outer ring radius (chamfer) :
r3,4min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Comparative radial load rating :
CF (kN)
Comparative axial load rating :
CFa (kN)
Thrust factor :
K
Calculation factor :
e
Calculation factor :
Y1
Calculation factor :
Y2
Calculation factor :
Y0
Mass bearing (kg)
4 331138 AG 139.7 200.025 157.162 160.34 156 181 0.8 3.3 858 2080 204 250 41.4 1.74 0.33 2 3 2 15.5
6 331480 G 177.8 247.65 192.088 192.088 190 222 1.5 3.3 1230 3000 280 360 78.2 1.33 0.44 1.5 2.3 1.4 28.655
8 BT4-0021 G/HA1 206.375 282.575 190.5 190.5 221 248 0.8 3.3 1400 3350 305 340 85.2 1.15 0.5 1.35 2 1.3 35.8
14 331486 G 206.375 282.575 190.5 190.5 221 254 0.8 3.3 1300 3350 305 340 85.2 1.15 0.5 1.35 2 1.3 36.5
159 331156 G 220.662 314.325 239.712 239.712 240 284 1.5 3.3 2200 5200 465 585 94.3 1.76 0.33 2 3 2 61.5
160 330782 AG 241.478 349.148 228.6 228.6 268 312 2 3.3 2160 5000 455 570 98.8 1.65 0.35 1.9 2.9 1.8 74.5
161 BT4B 331487 G/HA1 260.35 422.275 314.325 317.5 298 370 6.4 3.3 4130 8000 710 1100 179 1.76 0.33 2 3 2 180
162 BT4B 328209 G/HA1C455 266.7 355.6 230.188 228.6 284 329 1.5 3.3 2200 5600 500 585 102 1.62 0.35 1.9 2.9 1.8 65.5
163 330540 AG 279.578 380.898 244.475 244.475 305 345 1.5 3.3 2290 6400 540 600 128 1.35 0.43 1.6 2.3 1.6 86
164 BT4B 332441 G/HA1 280 460 324 324 332 397 6 6 4680 9300 815 1220 210 1.69 0.35 1.9 2.9 1.8 215
165 330337 AG 285.75 380.898 244.475 244.475 305 345 1.5 3.3 2290 6400 540 600 128 1.35 0.43 1.6 2.3 1.6 81
166 BT4B 331452 G/HA1 288.925 406.4 298.45 292.45 310 368 3.3 3.3 3580 9000 750 950 159 1.73 0.33 2 3 2 125
167 BT4B 331968 BG/HA1 292.1 422.275 269.875 269.875 324 379 6.4 3.3 3800 8000 680 930 142 1.87 0.31 2.2 3.3 2.2 125
168 BT4B 328725 G/HA1 300 440 280.988 279.4 334 380 3.3 4.8 3190 7800 670 850 175 1.4 0.43 1.6 2.3 1.6 145
169 331492 304.648 438.048 280.99 279.4 337 385 3.3 4.8 3080 6950 585 815 190 1.24 0.48 1.4 2.1 1.4 135
170 BT4B 328828 G/HA1 304.648 438.048 280.99 279.4 337 385 2 4.8 3080 6950 585 815 190 1.24 0.48 1.4 2.1 1.4 135
171 330758 BG 304.902 412.648 266.7 266.7 326 379 3.3 3.3 2970 7500 640 780 122 1.83 0.31 2.2 3.3 2.2 102.5
172 BT4-0004 G/HA1 304.902 412.648 266.7 266.7 326 379 3.3 3.3 3190 7500 640 780 122 1.83 0.31 2.2 3.3 2.2 100
173 330870 BG 317.5 422.275 269.875 269.875 342 384 1.5 3.3 3360 8150 680 815 129 1.83 0.31 2.2 3.3 2.2 105
174 BT4B 334020 G/HA4 317.5 438.15 276.225 276.225 342 392 1.5 3.3 3520 8300 695 930 198 1.34 0.43 1.6 2.3 1.6 125
175 BT4B 331161 AG/HA4 317.5 447.675 327.025 327.025 344 397 3.3 3.3 4400 10800 880 1160 193 1.74 0.33 2 3 2 165
176 BT4B 331161 BG/HA1 317.5 447.675 327.025 327.025 340 398 3.3 3.3 4730 10800 880 1160 193 1.74 0.33 2 3 2 165
177 BT4B 332647 G/HA1 330.2 444.5 301.625 301.625 357 401 3.3 3.3 3690 9650 800 965 156 1.76 0.33 2 3 2 135
178 331381 333.375 469.9 342.9 342.9 365 419 3.3 3.3 4570 11400 930 1220 199 1.73 0.33 2 3 2 190
179 BT4-8160 E8/C475 343.052 457.098 254 254 365 417 1 3.3 3600 7100 600 765 179 1.23 0.48 1.4 2.1 1.4 111
180 330661 E/C475 343.052 457.098 254 254 366 413 1.5 3.3 3450 6800 570 735 171 1.24 0.48 1.4 2.1 1.4 110
181 BT4B 331077 AG/HA1 347.662 469.9 260.35 260.35 372 428 1.5 3.3 3800 10200 830 950 153 1.76 0.33 2 3 2 130
182 331092 A 347.662 469.9 292.1 292.1 377 426 3.3 3.3 3800 10200 830 1000 165 1.76 0.33 2 3 2 150
183 330662 E/C480 355.6 482.6 265.113 269.875 382 432 1.5 3.3 4000 8000 655 850 198 1.24 0.48 1.4 2.1 1.4 140
1165 BT4-8162 E8/C480 355.6 482.6 265.113 269.875 382 435 1.5 3.3 4150 8150 670 865 202 1.24 0.46 1.5 2.2 1.4 138
1166 331271 355.6 488.95 317.5 317.5 392 439 1.5 3.3 4130 11000 880 1080 179 1.76 0.33 2 3 2 195
1167 332059 360 510 380 380 393 454 2 6 5610 14300 1120 1500 238 1.81 0.33 2 3 2 255
1168 BT4-8015 G/HA1 360 540 325 325 398 485 1.5 3 5720 10800 900 1400 207 1.93 0.3 2.3 3.4 2.2 250
1169 331159 A 368.3 523.875 382.588 382.588 402 464 3.3 1.5 6270 15000 1160 1560 256 1.76 0.33 2 3 2 275
1170 BT4B 332188/HA1 374.65 501.65 250.825 260.35 400 452 1.5 3.3 3360 8150 670 880 206 1.24 0.48 1.4 2.1 1.4 140
1171 331149 A 384.175 546.1 400.05 400.05 419 484 3.3 6.4 6440 16600 1290 1730 278 1.76 0.33 2 3 2 310
1172 331149 E/C675 384.175 546.1 400.05 400.05 419 484 3.3 6.4 8000 16600 1290 1730 278 1.24 0.33 2 3 2 311
1173 BT4B 332824/HA1 395 545 268 288.9 440 489 5 10 3910 9500 750 1020 238 1.22 0.48 1.4 2.1 1.4 195
1174 BT4B 332824 E/C475 395 545 268 288.9 435 498 5 10 4800 9500 750 1020 238 1.22 0.48 1.4 2.1 1.4 192
1175 BT4B 330650 E/C500 406.4 546.1 288.925 288.925 434 494 1.5 6.4 5000 10200 815 1080 252 1.23 0.48 1.4 2.1 1.4 185.5
1176 BT4B 334092 AG/HA1 406.4 546.1 330 330 438 498 1.5 6.4 5010 13200 1000 1220 254 1.4 0.43 1.6 2.3 1.6 225
1177 BT4B 331347 AG/HA1 406.4 565.15 381 381 442 507 3.3 6.4 6050 15600 1220 1630 264 1.76 0.33 2 3 2 300
1178 BT4B 331333 BG/HA1 409.575 546.1 334.962 334.962 438 490 1.5 6.4 5010 13200 1000 1220 254 1.4 0.43 1.6 2.3 1.6 220
1179 BT4-8166 E8/C350 409.575 546.1 334.962 334.962 433 494 1.5 6.4 5850 12500 965 1250 241 1.47 0.4 1.7 2.5 1.6 215
1180 BT4B 331333 E/C575 409.575 546.1 334.962 334.962 438 490 1.5 6.4 5700 13200 1000 1220 254 1.4 0.43 1.6 2.3 1.6 220
1181 BT4B 328826 G/HA1 420 560 437 437 450 508 4 6 5830 16300 1220 1530 234 1.88 0.31 2.2 3.3 2.2 285
1182 BT4B 328374/HA1 420 620 355 355 469 553 2 5 6440 14600 1120 1700 262 1.87 0.31 2.2 3.3 2.2 375
1183 BT4B 331125 BG/HA1 431.8 571.5 279.4 279.4 465 511 1.5 3.3 3690 9650 930 965 257 1.07 0.54 1.25 1.85 1.3 200
1184 331125 A 431.8 571.5 279.4 279.4 465 511 1.5 3.3 3690 9650 930 965 257 1.07 0.54 1.25 1.85 1.3 200
1185 BT4B 331226 AG/HA1 431.8 571.5 336.55 336.55 464 511 1.5 3.3 4950 14000 1060 1290 282 1.33 0.44 1.5 2.3 1.4 240
1186 BT4B 331226 BG/HA1 431.8 571.5 336.55 336.55 458 516 1.5 3.3 5280 14000 1060 1290 282 1.33 0.44 1.5 2.3 1.4 240
1187 BT4B 331226/HA1 431.8 571.5 336.55 336.55 464 511 1.5 3.3 4950 14000 1060 1290 282 1.33 0.44 1.5 2.3 1.4 240
1188 BT4-8124 E/C550 440 580 360 360 464 525 2.5 7.5 6200 14300 1080 1320 290 1.31 0.44 1.5 2.3 1.4 257
1189 332313 440 650 353.5 353.5 482 567 6.4 6.4 6600 15000 1160 1730 275 1.82 0.33 2 3 2 410
1190 330608 C 447.675 635 463.55 463.55 488 563 3.3 6.4 8250 22000 1600 2200 358 1.76 0.33 2 3 2 485
1191 BT4B 332773 E/C725 450 595 368 368 486 542 3 6 6800 16300 1220 1460 236 1.76 0.33 2 3 2 285
1192 BT4B 328287 G/HA1 457.073 730.148 412.75 419.1 530 637 1.5 6.4 8970 19600 1460 2400 456 1.49 0.4 1.7 2.5 1.6 630
1193 331169 E/C500 457.2 596.9 276.225 279.4 487 544 1.5 3.3 4570 10800 830 1100 254 1.24 0.48 1.4 2.1 1.4 197
1194 331169 BG 457.2 596.9 276.225 279.4 487 544 1.5 3.3 4180 10800 830 1100 254 1.24 0.48 1.4 2.1 1.4 200
1195 BT4B 331977 E/C725 460 610 360 360 479 565 3 6 7500 16300 1250 1600 259 1.76 0.33 2 3 2 291
1196 BT4B 328913 BG/HA1C555 475 600 368 368 500 554 2 6 5720 16600 1250 1400 200 2.03 0.3 2.3 3.4 2.2 250
1197 BT4B 328913 G/HA1 475 600 368 368 505 552 2 6 5280 16600 1250 1400 200 2.03 0.3 2.3 3.4 2.2 250
1198 330886 B 479.425 679.45 495.3 495.3 514 567 6.4 6.4 9350 22500 1830 2500 409 1.76 0.33 2 3 2 605
1199 332096 E/C725 482.6 615.95 330.2 330.2 512 570 6.4 6.4 6300 15300 1120 1340 222 1.76 0.33 2 3 2 240
1200 330641 E/C725 482.6 615.95 330.2 330.2 512 570 3.3 6.4 6300 15300 1120 1340 222 1.76 0.33 2 3 2 240
1201 332096 482.6 615.95 330.2 330.2 514 567 6.4 6.4 5120 15300 1120 1340 222 1.76 0.33 2 3 2 245
1202 332096 BG 482.6 615.95 330.2 330.2 512 570 6.4 6.4 5500 15300 1120 1340 222 1.76 0.33 2 3 2 240
1203 BT4-8163 E8/C725 482.6 615.95 330.2 330.2 508 574 1 6.4 6300 14300 1080 1340 222 1.76 0.33 2 3 2 235
1204 BT4B 328773 G/HA1 482.6 630 420 420 506 570 3.3 6.4 6600 19300 1400 1760 284 1.76 0.33 2 3 2 345
1205 BT4B 334105 BG/HA1 482.6 635 421 421 512 578 3 6.4 6820 20400 1460 1800 295 1.76 0.33 2 3 2 365
1206 BT4B 328391 G/HA1 488.95 622.3 365.125 365.125 515 570 3 3 5610 17300 1290 1500 259 1.66 0.35 1.9 2.9 1.8 265
1207 331090 E/C700 489.026 634.873 320.675 320.675 522 584 3.3 3.3 6300 14600 1080 1340 224 1.7 0.35 1.9 2.9 1.8 265
1208 BT4B 331499 G/HA1 501.65 673.1 400.05 387.35 538 612 3.3 6.4 7210 19300 1460 1900 296 1.86 0.31 2.2 3.3 2.2 395
1209 331081 A 501.65 711.2 520.7 520.7 546 631 3.2 6.4 10200 27500 1960 2750 443 1.76 0.33 2 3 2 755
1210 BT4B 331747 E/C775 510 655 377 379 539 602 1.5 6.4 7800 19000 1370 1660 273 1.76 0.33 2 3 2 325
1211 BT4B 331243 A/HA1 520.7 736.6 400.05 400.05 567 653 3.3 6.4 7480 19600 1460 2000 324 1.76 0.33 2 3 2 460
1212 BT4-8043 G/HA1 530 680 440 440 558 624 1.5 3 8250 23600 1630 2040 321 1.82 0.33 2 3 2 405
1213 BT4-8108 E/C625 540 690 400 400 568 635 2 5 8150 19300 1400 1730 3450 1.45 0.4 1.7 2.5 1.6 370
1214 331165 AG 558.8 736.6 322.265 322.268 604 678 3.3 6.4 6270 16600 1220 1660 279 1.7 0.35 1.9 2.9 1.8 375
1215 BT4B 330993 AG/HA1 558.8 736.6 409.575 409.575 594 672 3.3 6.4 8580 23200 1630 2120 355 1.69 0.35 1.9 2.9 1.8 480
1216 BT4-8123 E/C775 560 920 618 618 642 754 7.5 7.5 17300 39000 2550 3750 602 1.76 0.33 2 3 2 1795
1217 330529 B 571.5 812.8 593.725 593.725 625 720 3.3 6.4 12100 32000 2160 3250 528 1.76 0.33 2 3 2 1000
1218 BT4B 331189 E/C600 584.2 730.25 342.9 349.25 601 678 1.5 3.3 5940 17000 1200 1460 305 1.36 0.43 1.6 2.3 1.6 327
1219 331148 A 584.2 762 396.875 401.638 620 688 3.3 6.4 7650 22400 1560 2040 472 1.24 0.48 1.4 2.1 1.4 485
1220 BT4B 328314 G/HA1 584.2 901.7 523.08 539.747 733 803 3.3 9.7 13400 28000 2000 3550 580 1.76 0.33 2 3 2 1250
1221 BT4B 331093 BG/HA1 585.788 771.525 479.425 479.425 622 704 3.3 6.4 10600 30000 2040 2650 426 1.76 0.33 2 3 2 620
1222 331300 595.312 844.55 615.95 615.95 653 749 3.3 6.4 13400 36500 2400 3600 580 1.76 0.33 2 3 2 1115
1223 BT4B 331300 E/C775 595.312 844.55 615.95 615.95 642 754 3.3 6.4 17300 39000 2550 3750 602 1.76 0.33 2 3 2 1180
1224 BT4B 328350 G/HA1 600 870 488 488 658 785 3 6 12500 29000 2040 3350 528 1.8 0.33 2 3 2 940
1225 331625 603.25 857.25 622.3 622.3 656 760 3.3 6.4 14700 40500 2700 3900 648 1.76 0.33 2 3 2 1235
1226 BT4B 331625 E/C800 603.25 857.25 622.3 622.3 656 760 3.3 6.4 18300 40500 2700 3900 648 1.76 0.33 2 3 2 1182
1227 331175 A 609.6 787.4 361.95 361.95 646 721 3.3 1.5 7370 21200 1500 1960 354 1.58 0.37 1.8 2.7 1.8 455
1228 331925 609.6 813.562 479.425 479.425 653 738 3.3 6.4 10600 30500 2080 2800 455 1.76 0.33 2 3 2 715
1229 330990 A 635 901.7 654.05 654.05 694 800 3.3 6.4 15700 45000 2900 4250 693 1.76 0.33 2 3 2 1420
1230 BT4B 332671/HA1 646.112 857.25 542.925 542.925 690 776 3.3 6.4 12100 36500 2400 3250 528 1.76 0.33 2 3 2 875
1231 BT4B 332827 E/C850 650 1030 560 560 741 916 15 10 20800 38000 2550 4500 701 1.84 0.31 2.2 3.3 2.2 1790
1232 BT4B 332827 AG/HA1 650 1030 560 560 747 904 15 10 16800 38000 2550 4500 701 1.84 0.31 2.2 3.3 2.2 1810
1233 BT4-8036 G/HA1 650 1040 610 610 740 905 15 10 17600 36500 2500 4400 679 1.84 0.31 2.2 3.3 2.2 1970
1234 330824 A 657.225 933.45 676.275 676.275 718 827 3.3 6.4 17200 49000 3150 4650 750 1.76 0.33 2 3 2 1575
1235 331190 660.4 812.8 365.125 365.125 698 756 3.3 6.4 6710 22400 1530 1760 284 1.76 0.33 2 3 2 420
1236 BT4B 331190 BG/HA1 660.4 812.8 365.125 365.125 698 756 3.3 6.4 7210 22400 1530 1760 284 1.76 0.33 2 3 2 418
1237 BT4B 332906/HA4 676 910 620 620 725 821 4 8 14200 41500 2700 3800 625 1.76 0.33 2 3 2 1150
1238 BT4B 331700 AG/HA4 679.45 901.7 552.45 552.45 753 817 3.3 6.4 13000 39000 2550 3450 568 1.76 0.33 2 3 2 975
1240 BT4B 331089 CG/HA1 685.8 876 352.425 355.6 730 805 3.3 6.4 7810 22000 1500 1900 393 1.4 0.43 1.6 2.3 1.6 525
1241 BT4B 331089 A/HA4 685.8 876.3 352.425 355.6 733 803 3.3 1.5 6930 20800 1430 1630 379 1.4 0.43 1.6 2.3 1.6 530
1242 BT4B 332098 A/HA4 708.025 930.275 565.15 565.15 756 846 3.3 6.4 13000 39000 2500 3450 586 1.7 0.33 2 3 2 1030
1243 BT4B 331351 E/C775 710 900 410 410 750 835 3 6 11000 27000 1800 2360 404 1.66 0.35 1.9 2.9 1.8 620
1244 331351 710 900 410 410 756 834 3 6 8800 26500 1760 2320 404 1.66 0.35 1.9 2.9 1.8 660
1245 BT4B 331351 BG/HA1 710 900 410 410 750 835 3 6 9680 27000 1800 2360 404 1.66 0.35 1.9 2.9 1.8 620
1246 332244 717.55 946.15 565.15 565.15 768 860 3.3 6.4 13400 40500 2650 3600 591 1.76 0.33 2 3 2 1090
1247 330803 A 730.25 1035.05 755.65 755.65 793 918 3.3 6.4 20500 58500 3600 5500 909 1.76 0.33 2 3 2 2170
1248 331616 749.3 990.6 605 605 800 898 3.3 6.4 15100 45500 2850 4050 659 1.76 0.33 2 3 2 1250
1249 BT4-8048 E/C725 750 950 410 410 800 878 3 6 10800 26500 1730 2280 415 1.58 0.37 1.8 2.7 1.8 705
1250 BT4-8114 E/C700 785 1040 560 560 853 953 3 6 16000 41500 2600 3400 649 1.51 0.4 1.7 2.5 1.6 1335
1251 BT4B 331066 A/HA4 825.5 1168.4 844.55 844.55 900 1036 4.8 12.7 26000 76500 4500 7100 1160 1.76 0.33 2 3 2 3050
1252 BT4B 332967/HA4 863.6 1169.987 844.55 844.55 929 1050 4.8 12.7 23800 76500 4400 6400 1060 1.76 0.33 2 3 2 2700
1253 BT4B 331649/HA4 863.6 1181.1 666.75 666.75 929 1972 4.8 3.3 20900 57000 3550 5600 909 1.76 0.33 2 3 2 2150
1254 BT4B 330742 A/HA4 863.6 1219.1 876.3 889 935 1080 4.8 12.7 28100 81500 4750 7500 1230 1.76 0.33 2 3 2 3470
1255 BT4B 332981/HA4 877.888 1220 844.55 844.55 950 1090 4.8 12.7 28100 76500 4550 6950 1140 1.76 0.33 2 3 2 3080
1256 330903 A 901.7 1295.4 901.7 914.4 985 1148 4.8 12.7 30800 86500 5000 8300 1380 1.74 0.33 2 3 2 4170
1257 330726 A 938.212 1270 825.5 825.5 1004 1142 4.8 12.7 26000 81500 4650 6950 1180 1.69 0.35 1.9 2.9 1.8 3230
1258 BT4B 330944 AG/HA4 939.8 1333.5 952.5 952.5 1025 1180 4.8 12.7 31900 95000 5300 8650 1390 1.76 0.33 2 3 2 4510
1259 BT4B 331372/HA4 1003.3 1358.9 800.1 800.1 1080 1240 4.8 12.7 27500 81500 4750 7350 1140 1.83 0.31 2.2 3.3 2.2 3450
1260 BT4B 328100/HA4 1070 1400 889.762 889.762 1118 1273 4 12 30300 100000 5500 8000 1320 1.76 0.33 2 3 2 3730
1261 BT4B 331559/HA4 1080 1450 950 950 1160 1310 5 12 33600 108000 5850 9000 1480 1.76 0.33 2 3 2 4450
1262 BT4B 331334/HA4 1139.825 1509.712 923.925 923.925 1220 1375 4.8 12.7 33600 108000 5850 9000 1480 1.76 0.31 2.2 3.3 2.2 4840
1263 BT4B 328819 G/HA1 1250 1550 890 890 1305 1430 5 12 30300 114000 6000 8150 1310 1.77 0.33 2 3 2 3820
1264 BT4B 332124/HA4 1260 1640 1000 1000 1340 1500 5 12 39100 143000 6950 10600 1640 1.83 0.31 2.2 3.3 2.2 5800
1265 BT4B 331950/HA4 1300 1720 1040 1040 1385 1560 5 12 42900 140000 7350 11600 1900 1.76 0.33 2 3 2 7000
1266 BT4B 332078/HA4 1500 1900 1080 1080 1575 1750 4 12 46800 170000 8300 12500 2140 1.68 0.35 1.9 2.9 1.8 7700
1267 BT4B 331934/HA4 1580 1960 1080 1080 1650 1810 5 12 45700 176000 8650 12200 2010 1.77 0.33 2 3 2 7800
1287 BT4-0027 AG/HA1 198.438 284.162 225.425 225.425 216 257 3.3 3.3 1760 3750 355 430 84.5 1.48 0.4 1.7 2.5 1.6 45.341
1288 BT4B 331228 G/HA1C200 346.075 488.95 358.775 358.775 377 442 3.3 3.3 5280 12500 1020 1290 216 1.74 0.33 2 3 2 217
1289 331271 BG 355.6 488.95 317.5 317.5 392 439 1.5 3.3 4130 11000 880 1080 179 1.76 0.33 2 3 2 195
1290 BT4-8086 G/HA1 380 736.676 300 300 413 470 3.3 6.4 4180 10000 800 1020 195 1.49 0.4 1.7 2.5 1.6 228
1291 BT4-8147 G/HA1 400 600 308 308 450 547 5 5 5500 11000 865 1370 255 1.53 0.37 1.8 2.7 1.8 295
1292 BT4-8161 E8/C500 406.4 546.1 288.925 288.925 434 496 1.5 6.4 5100 10200 815 1060 250 1.22 0.48 1.4 2.1 1.4 184
1293 BT4-8171 E8/C500 406.4 546.1 288.925 288.925 434 496 1.5 6.4 5100 10200 815 1060 250 1.22 0.48 1.4 2.1 1.4 184
1294 BT4B 331333 E/C350 409.575 546.151 334.962 334.962 436 498 1.5 6.4 5700 13200 1000 1220 254 1.4 0.43 1.6 2.3 1.6 220
1295 BT4B 328365 EX/C725 450 595 404 404 484 549 3 6 6800 16300 1220 1460 236 1.76 0.33 2 3 2 303
1296 BT4-8163 E8A/C725 482.6 615.95 330.2 330.2 508 574 1 6.4 6300 14300 1080 1340 222 1.76 0.33 2 3 2 235
1297 BT4B 331259 BG/HA1C325 482.6 647.7 417.512 417.512 518 586 3.3 6.4 7650 20000 1460 1900 307 1.76 0.33 2 3 2 396
1298 BT4-8135 E/C750 490 625 385 385 514 583 3 4 7100 16300 1220 1500 235 1.83 0.31 2.2 3.3 2.2 282
1299 BT4-8167 E8/C775 510 655 377 379 535 606 1.5 6.4 7650 17600 1320 1900 316 1.71 0.35 1.9 2.9 1.8 312
1300 331978 BG 540 690 400 400 566 643 2 5 7480 21200 1500 1860 301 1.76 0.33 2 3 2 372
1301 BT4-8153 E/C775 560 700 405 405 586 653 1.5 5 8000 21200 1460 1700 278 1.76 0.33 2 3 2 360
1302 331175 BG/C355 609.6 787.4 361.95 361.95 646 721 3.3 1.5 7370 21200 1500 1960 354 1.58 0.37 1.8 2.7 1.8 455
1303 BT4-8137 G/HA1 625 815 600 600 656 756 3 6 13200 31000 2120 2850 468 1.74 0.33 2 3 2 768
1304 BT4B 332833 G/HA4 660 1070 648.002 648.002 749 938 6 10 19400 41500 2750 5200 794 1.89 0.31 2.2 3.3 2.2 2283
1305 BT4B 331503 G/HA4 682.625 965.2 701.675 701.675 740 857 3.3 6.4 17600 50000 3200 4750 778 1.76 0.33 2 3 2 1658
1306 BT4-8139 G/HA1 711.2 914.4 390 390 760 847 3.3 6.4 7650 19300 1340 1830 344 1.54 0.37 1.8 2.7 1.8 600
1307 332244 B 717.55 946.15 565.15 565.15 768 860 3.3 6.4 14500 40500 2600 3600 591 1.76 0.33 2 3 2 1090
1308 BT4-8121 E/C600 785 1010 600 600 819 917 3 6 16600 43000 2700 3550 797 1.28 0.46 1.5 2.2 1.4 1213
1309 BT4B 331123 DG/HA1 863.6 1130.3 669.925 669.925 909 1042 4.8 12.7 19800 62000 3750 5300 852 1.76 0.33 2 3 2 1825
1310 BT4B 334031 AG/HA4 1001 1360 800 800 1094 1264 12 12.7 29700 85000 4800 7350 1170 1.81 0.33 2 3 2 3520
1311 BT4-8150 G/HA4 1300 1720 840 840 1397 1601 3.5 12 36900 104000 5700 9150 1510 1.76 0.33 2 3 2 5440
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Total bearing width over inner rings :
B (mm)
Total bearing width over outer rings :
T (mm)
Abutment Ø shaft Ø :
d1 (mm)
Abutment Ø housing :
D1 (mm)
Chamfer dimension inner ring :
r1,2min. (mm)
Outer ring radius (chamfer) :
r3,4min. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Comparative radial load rating :
CF (kN)
Comparative axial load rating :
CFa (kN)
Thrust factor :
K
Calculation factor :
e
Calculation factor :
Y1
Calculation factor :
Y2
Calculation factor :
Y0
Mass bearing (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters