SKF
By SKF


Tapered roller bearings, four-row, TQO configuration, cylindrical bore

Manufacturer SKF
Description Tapered roller bearings, four-row, TQO configuration, cylindrical bore, Bore Ø 216.103 mm, Outside Ø 330.2 mm
Part number BT4B 328204/HA1
Mass bearing 84 kg
CAD models
Share

Product selection

Level of detail
Index Selector Part number Bore Ø :<br />d (mm) Outside Ø :<br />D (mm) Total bearing width over inner rings :<br />B (mm) Total bearing width over outer rings :<br />T (mm) Abutment Ø shaft Ø :<br />d1 (mm) Abutment Ø housing :<br />D1 (mm) Inner ring radius (chamfer) :<br />r1,2min. (mm) Outer ring radius (chamfer) :<br />r3,4min. (mm) Basic dynamic load rating :<br />C (kN) Basic static load rating :<br />C0 (kN) Fatigue load limit :<br />Pu (kN) Comparative radial load rating :<br />CF (kN) Comparative axial load rating :<br />CFa (kN) Thrust factor :<br />K Calculation factor :<br />e Calculation factor :<br />Y1 Calculation factor :<br />Y2 Calculation factor :<br />Y0 Mass bearing (kg) Design variant/feature
1 6 BT4B 328204/HA1 216.103 330.2 263.525 269.875 240 282 1.5 3.3 2240 5100 475 600 160 1.06 0.54 1.25 1.8 1.3 84 TQO/W
2 8 BT4-0020/HA1 240 338 248 248 258 306 4 3 2550 5500 500 620 119 1.51 0.4 1.7 2.5 1.6 69.3 TQON/W
3 14 330862 B 244.475 327.025 193.675 193.675 260 305 1.5 3.3 1830 4300 390 475 75.3 1.82 0.33 2 3 2 46 TQO/WI
4 159 331275 B 254 358.775 269.875 269.875 275 326 1.5 1.5 2860 7100 620 765 125 1.76 0.33 2 3 2 88 TQO/WI
5 160 BT4B 328551/HA1 260 440 298.5 298.5 300 372 2.5 5 3910 7350 670 1020 271 1.07 0.54 1.25 1.8 1.3 190 TQO/WI
6 161 BT4B 331168 B 269.875 381 282.575 282.575 293 339 3.3 3.3 3080 7500 655 815 132 1.76 0.33 2 3 2 105 TQO/WI
7 162 BT4B 332963 B/HA1 340 520 323.5 323.5 378 490 6 6 5610 10400 880 1370 194 2.01 0.3 2.3 3.4 2.2 240 TQON/W
8 163 BT4B 332963/HA1 340 520 323.5 323.5 378 465 1.5 5 5230 10400 880 1370 194 2.01 0.3 2.3 3.4 2.2 245 TQO/WI
9 164 BT4B 331553/HA1 342.9 571.5 342.54 342.9 393 508 3.3 6.4 6270 11600 950 1660 276 1.74 0.33 2 3 2 365 TQO/WI
10 165 BT4B 328159/HA1 360 540 280 280 400 478 5 5 4400 9000 735 1140 256 1.31 0.44 1.5 2.3 1.4 230 TQO/WI
11 166 BT4B 328294/HA1 380 560 325 325 417 504 2 5 5500 11800 950 1460 224 1.85 0.31 2.2 3.3 2.2 265 TQO/WI
12 167 BT4B 328816/HA1 380 560 360 360 417 497 2 6 6160 13700 1080 1630 330 1.44 0.4 1.7 2.5 1.6 295 TQO/WI
13 168 BT4B 332889/HA1 380 620 388 388 433 538 6 6 7040 13700 1080 1860 397 1.36 0.43 1.6 2.3 1.6 440 TQO/WI
14 169 BT4B 328829/HA1 440 580 420 420 470 528 4.5 6.7 6050 17600 1320 1600 205 2.27 0.26 2.6 3.9 2.5 300 TQO/WI
15 170 BT4B 328161/HA1 450 580 450 450 476 528 3 6 6160 19600 1400 1660 198 2.4 0.24 2.8 4.2 2.8 280 TQO/WI
16 171 BT4B 332502/HA1 460 625 421 421 496 561 3 9 7210 20000 1460 1900 313 1.76 0.33 2 3 2 380 TQO/WI
17 172 BT4B 329007/HA1 475 660 450 450 510 598 4 6 8580 22400 1660 2320 337 1.99 0.3 2.3 3.4 2.2 460 TQO/WI
18 173 BT4B 328282/HA1 489.026 634.873 320.675 320.675 522 573 3.3 3.3 5010 14600 1060 1320 306 1.24 0.48 1.4 2.1 1.4 270 TQO/WI
19 174 BT4B 328524/HA1 500 720 400 400 547 640 3 6 8250 20400 1460 2200 373 1.69 0.35 1.9 2.9 1.8 550 TQO/WI
20 175 331165 A 558.8 736.6 322.265 322.268 604 678 3.3 6.4 6270 16600 1220 1660 279 1.7 0.35 1.9 2.9 1.8 375 TQO/WI
21 176 BT4B 331346 A/HA1 558.8 736.6 455.612 457.2 604 669 3.3 6.4 8420 26000 1800 2240 364 1.76 0.33 2 3 2 545 TQO/WIY
22 177 BT4B 328509/HA4 560 920 618 618 632 800 7.5 7.5 16500 34000 2320 4400 858 1.49 0.4 1.7 2.5 1.6 1700 TQO.1/WI
23 178 BT4B 328510/HA1 620 800 363.5 363.5 656 732 3 6 7480 21600 1530 1960 370 1.54 0.37 1.8 2.7 1.8 465 TQO/WI
24 179 BT4-8031 E/C800 625 815 480 480 656 746 3.2 6.5 13200 31000 2120 2850 468 1.74 0.33 2 3 2 660 TQON/W
25 180 BT4B 328511/HA1 660 855 318.5 318.5 700 790 5 7.5 7040 18600 1320 1860 312 1.7 0.35 1.9 2.9 1.8 490 TQO/WI
26 181 BT4B 328376/HA4 750 1130 690 690 826 990 4 7.5 20100 46500 2900 5400 1300 1.2 0.48 1.4 2.1 1.4 2430 TQO.1/WI
27 183 BT4B 334031/HA4C1800 1001 1360 800 800 1070 1238 12 12.7 27500 81500 4750 7350 1140 1.83 0.31 2.2 3.3 2.2 3390 TQO.1
28 184 BT4-0026 A/PEX 280 406.4 298.45 298.45 310 368 5 3.3 4150 9000 750 1100 182 1.73 0.33 2 3 2 134.677 TQO/WI

Contact the supplier

SKF

SKF

Manufacturer of bearings

Google Map