2

Tapered roller bearings, four-row, TQI configuration, tapered bore, inner ring(s) extension on one side

Manufacturer SKF
Description Tapered roller bearings, four-row, TQI configuration, tapered bore, inner ring(s) extension on one side, Bore Ø 555.233 mm, Outside Ø 761.873 mm
Part number BT4B 334125/HA1
Mass 990 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Total bearing width over outer rings :
T (mm)
Total bearing width over inner rings :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Mass (kg)
1275 BT4B 334125/HA1 555.233 761.873 536.575 600.075 11700 32000 2200 990
1283 BT4B 334099/HA4 770 1040 650 700 18300 53000 3250 2015
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Total bearing width over outer rings :
T (mm)
Total bearing width over inner rings :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page