1
SKF

Strips

Manufacturer SKF
Description Strip 100mm x 500mm x2.5mm
Part number PCMS 1005002.5 E
Mass 1.04 kg
Product selection
Selector Part number Material Width :
B (mm)
Length :
L (mm)
Thickness :
H (mm)
Specific dynamic load factor :
K (N/mm²)
Specific static load factor :
K0 (N/mm²)
Permissible sliding velocity :
vmin. (m/s)
Permissible sliding velocity :
vmax. (m/s)
Coefficient of friction :
µmin.
Coefficient of friction :
µmax.
Mass strip (kg)
1 PCMS 1005002.0 E PTFE composite 100 500 2 80 250 0 2 0.03 0.25 0.83
2 PCMS 1005002.5 E PTFE composite 100 500 2.5 80 250 0 2 0.03 0.25 1.04
3 PCMS 1005002.0 M POM composite 100 500 2 120 250 0 2.5 0.02 0.2 0.67
4 PCMS 1005001.5 M POM composite 100 500 1.5 120 250 0 2.5 0.02 0.2 0.465
5 PCMS 1005001.5 E PTFE composite 100 500 1.5 80 250 0 2 0.03 0.25 0.625
6 PCMS 1005002.5 M POM composite 100 500 2.5 120 250 0 2.5 0.02 0.2 0.88
7 PCMS 1005001.0 E PTFE composite 100 500 1 80 250 0 2 0.03 0.25 0.415
8 PCMS 1005001.0 M POM composite 100 500 1 120 250 0 2.5 0.02 0.2 0.14
9 PCMS 1005003.06 M POM composite 100 500 3.06 120 250 0 2.5 0.02 0.2 1.02
10 PCMS 2005001.0 E PTFE composite 200 500 1 80 250 0 2 0.03 0.25 0.83
11 PCMS 2005001.5 E PTFE composite 200 500 1.5 80 250 0 2 0.03 0.25 1.25
12 PCMS 2005002.5 M POM composite 200 500 2.5 120 250 0 2.5 0.02 0.2 1.76
13 PCMS 2005001.5 M POM composite 200 500 1.5 120 250 0 2.5 0.02 0.2 0.93
14 PCMS 2005002.5 E PTFE composite 200 500 2.5 80 250 0 2 0.03 0.25 1.856
15 PCMS 2005003.06 M POM composite 200 500 3.06 120 250 0 2.5 0.02 0.2 2.04
16 PCMS 2005002.0 M POM composite 200 500 2 120 250 0 2.5 0.02 0.2 1.34
17 PCMS 2005001.0 M POM composite 200 500 1 120 250 0 2.5 0.02 0.2 0.28
18 PCMS 2005003.06 E PTFE composite 200 500 3.06 80 250 0 2 0.03 0.25 2.15
19 PCMS 2005002.0 E PTFE composite 200 500 2 80 250 0 2 0.03 0.25 1.66
Part number
Material
Width :
B (mm)
Length :
L (mm)
Thickness :
H (mm)
Specific dynamic load factor :
K (N/mm²)
Specific static load factor :
K0 (N/mm²)
Permissible sliding velocity :
vmin. (m/s)
Permissible sliding velocity :
vmax. (m/s)
Coefficient of friction :
µmin.
Coefficient of friction :
µmax.
Mass strip (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page