1

Straight bushings PPM

Manufacturer SKF
Description Straight bushing PPM, Bore Ø 8 mm, Outside Ø 10 mm
Part number PPM 081008
Mass 0.000339 kg
Product selection
Selector Part number Material Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Tolerance shaft Tolerance housing Specific dynamic load factor :
K (N/mm²)
Specific static load factor :
K0 (N/mm²)
Permissible sliding velocity :
vmin. (m/s)
Permissible sliding velocity :
vmax. (m/s)
Coefficient of friction :
µmin.
Coefficient of friction :
µmax.
Mass bushing (kg)
1 PPM 081008 PTFE polyamide 8 10 8 h9 H7 40 80 0 1 0.06 0.15 0.000339
2 PPM 081010 PTFE polyamide 8 10 10 h9 H7 40 80 0 1 0.06 0.15 0.000424
3 PPM 101210 PTFE polyamide 10 12 10 h9 H7 40 80 0 1 0.06 0.15 0.000518
4 PPM 101212 PTFE polyamide 10 12 12 h9 H7 40 80 0 1 0.06 0.15 0.000622
5 PPM 101215 PTFE polyamide 10 12 15 h9 H7 40 80 0 1 0.06 0.15 0.000777
6 PPM 121410 PTFE polyamide 12 14 10 h9 H7 40 80 0 1 0.06 0.15 0.000612
7 PPM 121415 PTFE polyamide 12 14 15 h9 H7 40 80 0 1 0.06 0.15 0.000918
8 PPM 121412 PTFE polyamide 12 14 12 h9 H7 40 80 0 1 0.06 0.15 0.000735
9 PPM 141615 PTFE polyamide 14 16 15 h9 H7 40 80 0 1 0.06 0.15 0.00106
10 PPM 141620 PTFE polyamide 14 16 20 h9 H7 40 80 0 1 0.06 0.15 0.00141
12 PPM 151720 PTFE polyamide 15 17 20 h9 H7 40 80 0 1 0.06 0.15 0.00151
13 PPM 151715 PTFE polyamide 15 17 15 h9 H7 40 80 0 1 0.06 0.15 0.00113
11 PPM 161815 PTFE polyamide 16 18 15 h9 H7 40 80 0 1 0.06 0.15 0.0012
14 PPM 161820 PTFE polyamide 16 18 20 h9 H7 40 80 0 1 0.06 0.15 0.0016
16 PPM 202320 PTFE polyamide 20 23 20 h9 H7 40 80 0 1 0.06 0.15 0.00304
15 PPM 202315 PTFE polyamide 20 23 15 h9 H7 40 80 0 1 0.06 0.15 0.00228
18 PPM 252820 PTFE polyamide 25 28 20 h9 H7 40 80 0 1 0.06 0.15 0.00374
17 PPM 252815 PTFE polyamide 25 28 15 h9 H7 40 80 0 1 0.06 0.15 0.00281
19 PPM 303420 PTFE polyamide 30 34 20 h9 H7 40 80 0 1 0.06 0.15 0.00603
20 PPM 303430 PTFE polyamide 30 34 30 h9 H7 40 80 0 1 0.06 0.15 0.00874
Part number
Material
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Tolerance shaft
Tolerance housing
Specific dynamic load factor :
K (N/mm²)
Specific static load factor :
K0 (N/mm²)
Permissible sliding velocity :
vmin. (m/s)
Permissible sliding velocity :
vmax. (m/s)
Coefficient of friction :
µmin.
Coefficient of friction :
µmax.
Mass bushing (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters