Metric sprockets, simplex ISO 12B-1 with 19.05 mm pitch, taper bushed

Manufacturer SKF
Description Metric sprockets, simplex ISO 12B-1 with 19.05 mm pitch, taper bushed
Part number PHS 12B-1TBH11
CAD models
Please make sure this software has been installed.

Product selection

Product Description

All SKF sprockets are manufactured according to ISO606 & ASME B29.100
standard. The sprockets are made from steel material C-45 and premium
carbon steel no. 20 on hub material if welded. For some special sprockets
gray cast iron HT250 or cast iron 250 material is used.
Sprockets 25T and below are hardened as standard (typically 35-40 HRC).
This is only valid for sprocket teeths manufactured with steel material
C-45. Surface treatment such as black oxide and zinc plating can be offered
upon request.
Tolerances are machined according to DIN 8196.
All sprockets are completely deburred and protected with rustproof oil.

Contact the supplier

SKF

SKF

For a world of sustainable rotation

Google Map