1

Insert bearings, SKF ConCentra, 5-lip seals

Manufacturer SKF
Description Insert bearings, SKF ConCentra, 5-lip seals, Bore Ø 25 mm, Outside Ø 52 mm
Part number YSPAG 205
Mass complete bearing 0.18 kg
Product selection
Selector Part number Sleeve bore Ø :
d (mm)
Outside Ø :
D (mm)
Overall bearing width :
B1 (mm)
Width outer ring :
C (mm)
Outer Ø inner ring :
d1 (mm)
Outside Ø locking ring :
d2 (mm)
Distance from locking device side face to raceway centre :
s1 (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm) Calculation factor :
f0
Mass complete bearing (kg) Thread grub screw :
G2
Hexagonal key size for grub screw :
N (mm)
Recommended tightening torque for grub screw (N.m) Rubber seating ring
51 YSPAG 205 25 52 33.2 15 33.74 41.7 21.2 14 7.8 0.335 1500 14 0.18 M5 2.54 4.2 RIS 205
108 YSPAG 205-100 25.4 52 33.2 15 33.74 41.7 21.2 14 7.8 0.335 1500 14 0.18 M5 2.54 4.2 RIS 205
153 YSPAG 206 30 62 37.2 18 39.7 48 23.2 19.5 11.2 0.475 1200 14 0.3 M5 2.54 4.2 RIS 206 A
166 YSPAG 206-103 30.163 62 37.2 18 39.7 48 23.2 19.5 11.2 0.475 1200 14 0.3 M5 2.54 4.2 RIS 206 A
174 YSPAG 207-104 31.75 72 39.7 19 46.1 57 24.5 25.5 15.3 0.655 1100 14 0.49 M6 3.05 7.4 RIS 207 A
181 YSPAG 207-106 34.925 72 39.7 19 46.1 57 24.5 25.5 15.3 0.655 1100 14 0.44 M6 3.05 7.4 RIS 207 A
189 YSPAG 207 35 72 39.7 19 46.1 57 24.5 25.5 15.3 0.655 1100 14 0.44 M6 3.05 7.4 RIS 207 A
194 YSPAG 207-107 36.513 72 39.7 19 46.1 57 24.5 25.5 15.3 0.655 1100 14 0.42 M6 3.05 7.4 RIS 207 A
199 YSPAG 208-108 38.1 80 43.1 21 51.8 62 26.2 30.7 19 0.8 950 14 0.61 M6 3.05 7.4 RIS 208 A
203 YSPAG 208 40 80 43.1 21 51.8 62 26.2 30.7 19 0.8 950 14 0.58 M6 3.05 7.4 RIS 208 A
206 YSPAG 209-111 42.862 85 44.2 22 56.8 67 26.7 33.2 21.6 0.915 850 14 0.69 M6 3.05 7.4 -
210 YSPAG 209 45 85 44.2 22 56.8 67 26.7 33.2 21.6 0.915 850 14 0.64 M6 3.05 7.4 -
212 YSPAG 210-115 49.212 90 46.2 22 62.51 72 27.7 35.1 23.2 0.98 800 14 0.74 M6 3.05 7.4 -
214 YSPAG 210 50 90 46.2 22 62.51 72 27.7 35.1 23.2 0.98 800 14 0.72 M6 3.05 7.4 -
Part number
Sleeve bore Ø :
d (mm)
Outside Ø :
D (mm)
Overall bearing width :
B1 (mm)
Width outer ring :
C (mm)
Outer Ø inner ring :
d1 (mm)
Outside Ø locking ring :
d2 (mm)
Distance from locking device side face to raceway centre :
s1 (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm)
Calculation factor :
f0
Mass complete bearing (kg)
Thread grub screw :
G2
Hexagonal key size for grub screw :
N (mm)
Recommended tightening torque for grub screw (N.m)
Rubber seating ring
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters