2
SKF

HM(E) Lock nuts requiring a keyway (metric)

Manufacturer SKF
Description HM(E) Lock nuts requiring a keyway (metric), Thread Tr 1000x8 mm, Outside Ø 1240 mm
Part number HM 31/1000
Mass 336 kg
Product selection
Selector Lock nut part number Thread size (mm) Outside Ø :
d3 (mm)
Width :
B (mm)
Thread designation :
G
Ø locating side face :
d1 (mm)
Pitch Ø threaded holes for locking clip :
d2 (mm)
Stand-out of locating face :
B3 (mm)
Width including locking clip :
B5 (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Mass lock nut (kg) Locking clip (appropriate) Associated spanner Associated eyebolt for handling Popular item
56 HME 3044 220 260 30 Tr 220x4 237 229 5 41 20 9 2.5 MS 3044 TMFN 40-52 0 -
57 HM 3044 220 260 30 Tr 220x4 242 229 0 41 20 9 2.75 MS 3044 TMFN 40-52 0 Yes
58 HME 3048 240 290 34 Tr 240x4 264 253 8 46 20 10 4 MS 3052-48 TMFN 40-52 0 -
59 HM 3048 240 290 34 Tr 240x4 270 253 0 46 20 10 4.5 MS 3052-48 TMFN 40-52 0 Yes
60 HME 3052 260 310 34 Tr 260x4 288 273 8 46 20 10 4.3 MS 3052-48 TMFN 40-52 0 -
61 HM 3052 260 310 34 Tr 260x4 290 273 0 46 20 10 4.8 MS 3052-48 TMFN 40-52 0 Yes
62 HM 3056 280 330 38 Tr 280x4 310 293 0 50 24 10 5.75 MS 3056 TMFN 52-64 0 Yes
63 HM 3060 300 360 42 Tr 300x4 336 316 0 54 24 12 8.35 MS 3060 TMFN 52-64 0 Yes
64 HM 3160 300 380 40 Tr 300x4 340 326 0 53 24 12 11.5 MS 3160 TMFN 52-64 0 Yes
65 HME 3160 300 380 40 Tr 300x4 335 326 5 53 24 12 11 MS 3160 TMFN 52-64 0 -
66 HM 3064 320 380 42 Tr 320x5 356 336 0 55 24 12 9 MS 3068-64 TMFN 52-64 0 Yes
67 HM 3164 320 400 42 Tr 320x5 360 346 0 56 24 12 13 MS 3164 TMFN 52-64 0 Yes
68 HM 3068 340 400 45 Tr 340x5 376 356 0 58 24 12 11 MS 3068-64 TMFN 52-64 0 Yes
69 HM 3168 340 440 55 Tr 340x5 400 373 0 72 28 15 24 MS 3172-68 TMFN 64-80 M 10 Yes
70 HME 3168 340 440 55 Tr 340x5 382 373 8 72 28 15 22 MS 3172-68 TMFN 64-80 0 -
71 HM 3072 360 420 45 Tr 360x5 394 375 0 58 28 13 11.5 MS 3072 TMFN 64-80 0 Yes
72 HME 3072 360 420 45 Tr 360x5 394 375 8 58 28 13 11 MS 3072 TMFN 64-80 0 -
73 HM 3172 360 460 58 Tr 360x5 420 393 0 75 28 15 26.5 MS 3172-68 TMFN 64-80 M 10 Yes
74 HME 3172 360 460 58 Tr 360x5 406 393 10 75 28 15 24 MS 3172-68 TMFN 64-80 M 10 -
75 HM 3076 380 450 48 Tr 380x5 422 399 0 62 28 14 15 MS 3080-76 TMFN 64-80 0 Yes
76 HME 3076 380 450 48 Tr 380x5 422 399 10 62 28 14 14 MS 3080-76 TMFN 64-80 0 -
77 HM 3176 380 490 60 Tr 380x5 440 415 0 77 32 18 32 MS 3176 TMFN 64-80 M 10 Yes
78 HME 3176 380 490 60 Tr 380x5 438 415 15 77 32 18 28.5 MS 3176 TMFN 64-80 M 10 -
79 HM 3080 400 470 52 Tr 400x5 442 419 0 66 28 14 17 MS 3080-76 TMFN 64-80 0 Yes
80 HME 3080 400 470 52 Tr 400x5 442 419 10 66 28 14 16 MS 3080-76 TMFN 64-80 0 -
81 HM 3180 400 520 62 Tr 400x5 460 440 0 82 32 18 38 MS 3184-80 TMFN 64-80 M 10 Yes
82 HME 3180 400 520 62 Tr 400x5 456 440 15 82 32 18 33 MS 3184-80 TMFN 64-80 M 10 -
83 HM 3084 420 490 52 Tr 420x5 462 439 0 66 32 14 18.5 MS 3084 TMFN 64-80 0 Yes
84 HME 3084 420 490 52 Tr 420x5 462 439 10 66 32 14 17 MS 3084 TMFN 64-80 0 -
85 HM 3184 420 540 70 Tr 420x5 490 460 0 90 32 18 45 MS 3184-80 TMFN 80-500 M 10 Yes
86 HM 3088 440 520 60 Tr 440x5 490 463 0 77 32 15 26 MS 3092-88 TMFN 64-80 M 10 Yes
87 HME 3088 440 520 60 Tr 440x5 488 463 12 77 32 15 24 MS 3092-88 TMFN 64-80 M 10 -
88 HM 3188 440 560 70 Tr 440x5 510 478 0 90 36 20 46.5 MS 3192-88 TMFN 80-500 M 10 Yes
89 HME 3188 440 560 70 Tr 440x5 508 478 15 90 36 20 42.5 MS 3192-88 TMFN 80-500 M 10 -
90 HM 3092 460 540 60 Tr 460x5 510 483 0 77 32 15 27 MS 3092-88 TMFN 80-500 M 10 Yes
91 HM 3192 460 580 75 Tr 460x5 540 498 0 95 36 20 50.5 MS 3192-88 TMFN 80-500 M 10 -
92 HME 3192 460 580 75 Tr 460x5 535 498 20 95 36 20 45.5 MS 3192-88 TMFN 80-500 M 10 -
93 HM 3096 480 560 60 Tr 480x5 530 503 0 77 36 15 28 MS 30/500-96 TMFN 80-500 M 10 -
94 HME 3096 480 560 60 Tr 480x5 530 503 12 77 36 15 26 MS 30/500-96 TMFN 80-500 M 10 -
95 HM 3196 480 620 75 Tr 480x5 560 528 0 95 36 20 62 MS 3196 TMFN 80-500 M 10 -
96 HME 3196 480 620 75 Tr 480x5 560 528 20 95 36 20 55 MS 3196 TMFN 80-500 M 10 -
97 HME 30/500 500 580 68 Tr 500x5 550 523 12 85 36 15 31.5 MS 30/500-96 TMFN 80-500 M 10 -
98 HM 30/500 500 580 68 Tr 500x5 550 523 0 85 36 15 33.5 MS 30/500-96 TMFN 500-600 M 10 Yes
99 HM 31/500 500 630 80 Tr 500x5 580 540 0 100 40 23 63.5 MS 31/500 TMFN 500-600 M 10 -
100 HME 31/500 500 630 80 Tr 500x5 580 540 12 100 40 23 60 MS 31/500 TMFN 500-600 M 10 -
101 HME 30/530 530 630 68 Tr 530x6 571 558 15 90 40 20 37 MS 30/600-530 TMFN 500-600 M 10 -
102 HM 30/530 530 630 68 Tr 530x6 590 558 0 90 40 20 42.5 MS 30/600-530 TMFN 500-600 M 10 Yes
103 HM 31/530 530 670 80 Tr 530x6 610 575 0 105 40 23 71.5 MS 31/530 TMFN 500-600 M 10 -
104 HME 30/560 560 650 75 Tr 560x6 610 583 15 97 40 20 41 MS 30/560 TMFN 500-600 M 10 -
105 HM 30/560 560 650 75 Tr 560x6 610 583 0 97 40 20 44.5 MS 30/560 TMFN 500-600 M 10 Yes
106 HM 31/560 560 710 85 Tr 560x6 650 608 0 110 45 25 86.5 MS 31/600-560 TMFN 500-600 M 12 -
107 HME 31/560 560 710 85 Tr 560x6 650 608 15 110 45 25 80.5 MS 31/600-560 TMFN 500-600 M 12 -
108 HME 30/600 600 700 75 Tr 600x6 657 628 18 97 40 20 47 MS 30/600-530 TMFN 500-600 M 10 -
109 HM 30/600 600 700 75 Tr 600x6 660 628 0 97 40 20 52.5 MS 30/600-530 TMFN 500-600 M 10 Yes
110 HM 31/600 600 750 85 Tr 600x6 690 648 0 110 45 25 91.5 MS 31/600-560 TMFN 600-750 M 12 -
111 HME 31/600 600 750 85 Tr 600x6 690 648 15 110 45 25 85 MS 31/600-560 TMFN 600-750 M 12 -
112 HME 30/630 630 730 75 Tr 630x6 690 658 18 97 45 20 50 MS 30/630 TMFN 500-600 M 10 -
113 HM 30/630 630 730 75 Tr 630x6 690 658 0 97 45 20 55 MS 30/630 TMFN 500-600 M 10 Yes
114 HM 31/630 630 800 95 Tr 630x6 730 685 0 120 50 28 125 MS 31/630 TMFN 600-750 M 12 -
115 HME 31/630 630 800 95 Tr 630x6 730 685 18 120 50 28 115 MS 31/630 TMFN 600-750 M 12 -
116 HM 30/670 670 780 80 Tr 670x6 740 703 0 102 45 20 68.5 MS 30/670 TMFN 600-750 M 10 Yes
117 HM 31/670 670 850 106 Tr 670x6 775 730 0 131 50 28 155 MS 31/670 TMFN 600-750 M 16 -
118 HME 31/670 670 850 106 Tr 670x6 775 730 18 131 50 28 144 MS 31/670 TMFN 600-750 M 16 -
119 HM 30/710 710 830 90 Tr 710x7 780 742 0 112 50 25 91.5 MS 30/710 TMFN 600-750 M 12 Yes
120 HME 30/710 710 830 90 Tr 710x7 766 742 20 112 50 25 81 MS 30/710 TMFN 600-750 M 12 -
121 HM 31/710 710 900 106 Tr 710x7 825 772 0 133 55 30 162 MS 31/710 TMFN 600-750 M 16 -
122 HME 31/710 710 900 106 Tr 710x7 825 772 20 133 55 30 149 MS 31/710 TMFN 600-750 M 16 -
123 HM 30/750 750 870 90 Tr 750x7 820 782 0 112 55 25 94 MS 30/800-750 TMFN 600-750 M 12 Yes
124 HME 30/750 750 870 90 Tr 750x7 820 782 20 112 55 25 85.5 MS 30/800-750 TMFN 600-750 M 12 -
125 HM 31/750 750 950 112 Tr 750x7 875 813 0 139 60 34 190 MS 31/800-750 TMFN 600-750 M 16 -
126 HME 31/750 750 950 112 Tr 750x7 875 813 20 139 60 34 177 MS 31/800-750 TMFN 600-750 M 16 -
127 HM 30/800 800 920 90 Tr 800x7 870 832 0 112 55 25 99.5 MS 30/800-750 TMFN 600-750 M 12 Yes
128 HME 30/800 800 920 90 Tr 800x7 870 832 20 112 55 25 90.5 MS 30/800-750 TMFN 600-750 M 12 -
129 HM 31/800 800 1000 112 Tr 800x7 925 863 0 139 60 34 202 MS 31/800-750 - M 20 -
130 HME 31/800 800 1000 112 Tr 800x7 925 863 20 139 60 34 187 MS 31/800-750 - M 20 -
131 HM 30/850 850 980 90 Tr 850x7 925 887 0 115 60 25 115 MS 30/900-850 - M 12 Yes
132 HME 30/850 850 980 90 Tr 850x7 925 887 20 115 60 25 104 MS 30/900-850 - M 12 -
133 HM 31/850 850 1060 118 Tr 850x7 975 914 0 145 70 38 234 MS 31/850 - M 20 -
134 HME 31/850 850 1060 118 Tr 850x7 975 914 25 145 70 38 212 MS 31/850 - M 20 -
135 HM 30/900 900 1030 100 Tr 900x7 975 937 0 125 60 25 131 MS 30/900-850 - M 16 Yes
136 HME 30/900 900 1030 100 Tr 900x7 975 937 25 125 60 25 117 MS 30/900-850 - M 16 -
137 HM 31/900 900 1120 125 Tr 900x7 1030 969 0 154 70 38 280 MS 31/900 - M 20 -
138 HM 30/950 950 1080 100 Tr 950x8 1025 985 0 125 60 25 139 MS 30/950 - M 16 Yes
139 HME 30/950 950 1080 100 Tr 950x8 1025 985 25 125 60 25 124 MS 30/950 - M 16 -
140 HM 31/950 950 1170 125 Tr 950x8 1080 1017 0 154 70 38 293 MS 31/950 - M 24 -
141 HM 30/1000 1000 1140 100 Tr 1000x8 1085 1040 0 125 60 25 157 MS 30/1000 - M 16 Yes
142 HME 30/1000 1000 1140 100 Tr 1000x8 1085 1040 25 125 60 25 141 MS 30/1000 - M 16 -
143 HM 31/1000 1000 1240 125 Tr 1000x8 1140 1077 0 154 70 38 336 MS 31/1000 - M 24 -
144 HME 31/1000 1000 1240 125 Tr 1000x8 1140 1077 25 154 70 38 305 MS 31/1000 - M 24 -
145 HME 30/1060 1060 1200 100 Tr 1060x8 1145 1100 25 125 60 25 149 MS 30/1000 - M 16 -
146 HM 30/1060 1060 1200 100 Tr 1060x8 1145 1100 0 125 60 25 166 MS 30/1000 - M 16 Yes
147 HM 31/1060 1060 1300 125 Tr 1060x8 1210 1137 0 154 70 38 354 MS 31/1000 - M 24 -
148 HM 30/1120 1120 1260 100 Tr 1120x8 1205 1160 0 125 60 25 175 MS 30/1000 - M 16 Yes
Lock nut part number
Thread size (mm)
Outside Ø :
d3 (mm)
Width :
B (mm)
Thread designation :
G
Ø locating side face :
d1 (mm)
Pitch Ø threaded holes for locking clip :
d2 (mm)
Stand-out of locating face :
B3 (mm)
Width including locking clip :
B5 (mm)
Width locating slot :
b (mm)
Depth locating slot :
h (mm)
Mass lock nut (kg)
Locking clip (appropriate)
Associated spanner
Associated eyebolt for handling
Popular item
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters