1

Drawn cup needle roller bearings, single row, closed end, contact seal on one side

Manufacturer SKF
Description Drawn cup needle roller bearings, single row, closed end, contact seal on one side, Inside Ø 25 mm, Outside Ø 32 mm
Part number BK 2518 RS
Mass bearing 0.034 kg
Product selection
Selector Part number Ø under the rollers :
Fw (mm)
Outside Ø :
D (mm)
Width :
C (mm)
Depth of the drawn cup BK :
C1min. (mm)
Chamfer dimension drawn cup (outer ring) :
rmin. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm) Number of rolling element rows :
i
Mass bearing (kg) Inner ring IR series Inner ring LR series
160 BK 2518 RS 25 32 18 15.3 0.8 15.1 24 2.9 6700 1 0.034 IR 20x25x20.5 LR 20x25x20.5
4 BK 1012 RS 10 14 12 10.4 0.4 4.3 5.3 0.57 12000 1 0.0043 - -
6 BK 1414 RS 14 20 14 11.3 0.8 6.8 8.7 0.98 9500 1 0.013 - -
8 BK 1514 RS 15 21 14 11.3 0.8 7.5 10 1.1 9500 1 0.014 IR 12x15x16.5 LR 12x15x16.5
14 BK 1614 RS 16 22 14 11.3 0.8 7.4 9.8 1.1 9000 1 0.015 IR 12x16x20 -
159 BK 2018 RS 20 26 18 15.3 0.8 12.3 20.4 2.4 8000 1 0.024 IR 17x20x20.5 LR 17x20x20.5
Part number
Ø under the rollers :
Fw (mm)
Outside Ø :
D (mm)
Width :
C (mm)
Depth of the drawn cup BK :
C1min. (mm)
Chamfer dimension drawn cup (outer ring) :
rmin. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Limiting speed (rpm)
Number of rolling element rows :
i
Mass bearing (kg)
Inner ring IR series
Inner ring LR series
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters