2

Cylindrical roller bearings, high capacity, separable, axial displacement in both directions, NUH design

Manufacturer SKF
Description Cylindrical roller bearings, high capacity, separable, axial displacement in both directions, NUH design, Bore Ø 160 mm, Outside Ø 340 mm
Part number NUH 2332 ECMH
Mass 50.3 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm) Limiting speed (rpm) Mass (kg)
4 NUH 2332 ECMH 160 340 114 1400 2000 204 1800 2400 50.3
6 NUH 2334 ECMH 170 360 120 1540 2200 216 1700 2600 59.4
8 NUH 2336 ECMH 180 380 126 1720 2400 232 1600 2400 67.9
14 NUH 2338 ECMH 190 400 132 1940 2750 255 1500 2000 78.6
159 NUH 2340 ECMH 200 420 138 2200 3200 300 1400 2200 92.7
160 NUH 2244 ECMH 220 400 108 1760 2600 240 1600 2200 58.8
161 NUH 2344 ECMH 220 460 145 2510 3650 335 1300 1700 116
162 NUH 2248 ECMH 240 440 120 1980 3050 275 1400 1700 80
163 NUH 2348 ECMH 240 500 155 2750 4000 345 1200 1500 142.7
164 NUH 2220 ECMH 100 180 46 400 475 57 4000 5000 5.1
165 NUH 2320 ECMH 100 215 73 710 800 91.5 3200 4300 12.8
166 NUH 2222 ECMH 110 200 53 465 550 64 3600 4500 7.3
167 NUH 2322 ECMH 110 240 80 830 965 110 3000 4000 17.8
168 NUH 2224 ECMH 120 215 58 550 670 76.5 3400 4000 9
169 NUH 2324 ECMH 120 260 86 965 1120 125 2800 3600 22.3
170 NUH 2226 ECMH 130 230 64 630 780 88 3200 3800 11
171 NUH 2326 ECMH 130 280 93 1120 1340 146 2400 3400 28.1
172 NUH 2228 ECMH 140 250 68 680 880 96.5 2800 3600 14.3
173 NUH 2328 ECMH 140 300 102 1250 1530 163 2400 3200 35
174 NUH 2230 ECMH 150 270 73 780 1040 112 2600 3400 18.1
175 NUH 2330 ECMH 150 320 108 1430 1760 183 2200 3000 42
176 NUH 2232 ECMH 160 290 80 980 1270 134 2400 3000 23.1
732 NUH 2332 ECMH/PEX 160 340 114 1600 2000 196 2000 2800 50.3
733 NUH 2234 ECMH 170 310 86 1160 1530 156 2200 2800 28.6
734 NUH 2334 ECMH/PEX 170 360 120 1760 2200 216 1900 2600 59.4
735 NUH 2236 ECMH 180 320 86 1200 1600 166 2200 2800 29.7
736 NUH 2336 ECMH/PEX 180 380 126 1960 2400 232 1800 2200 67.9
737 NUH 2238 ECMH 190 340 92 1320 1760 180 2000 2600 36
738 NUH 2338 ECMH/PEX 190 400 132 2240 2750 255 1700 2200 78.6
739 NUH 2240 ECMH 200 360 98 1460 2000 200 1900 2400 43.4
740 NUH 2340 ECMH/PEX 200 420 138 2550 3200 300 1600 2200 92.7
741 NUH 2244 ECMH/PEX 220 400 108 2000 2600 240 1700 2200 58.8
742 NUH 2344 ECMH/PEX 220 460 145 2900 3650 335 1400 1700 116
743 NUH 2248 ECMH/PEX 240 440 120 2280 3050 275 1600 1700 80
744 NUH 2348 ECMH/PEX 240 500 155 3150 4000 345 1300 1500 142.7
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm)
Limiting speed (rpm)
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters
Users Who Downloaded This Product Also Downloaded
Page