2

Cylindrical roller bearings, high capacity, non-separable, axial displacement in one direction, NCF design

Manufacturer SKF
Description Cylindrical roller bearings, high capacity, non-separable, axial displacement in one direction, NCF design, Bore Ø 160 mm, Outside Ø 340 mm
Part number NCF 2332 ECJB
Mass 50.5 kg
Product selection
Selector Part number Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Shoulder Ø inner ring :
d1 (mm)
Shoulder Ø outer ring :
D1 (mm)
Raceway Ø outer ring :
E (mm)
Permissible axial displacement from the normal position :
smax. (mm)
Chamfer dimension :
r1,2min. (mm)
Abutment Ø shaft :
damin. (mm)
Abutment Ø shaft :
damax. (mm)
Abutment Ø housing :
Damin. (mm)
Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm) Limiting speed (rpm) Calculation factor :
kr
Mass (kg)
4 NCF 2332 ECJB 160 340 114 221.9 280.8 300 11 4 177 213 290 321.9 3 1400 2000 196 1800 2800 0.2 50.5
6 NCF 2334 ECJB 170 360 120 234.6 300.2 316 10 4 186 225 308 341.6 3 1540 2200 216 1700 2600 0.2 58.5
8 NCF 2336 ECJB 180 380 126 247.8 319.9 339 10.5 4 196 237 329 361.3 3 1720 2400 232 1600 2400 0.2 67.5
14 NCF 2338 ECJB 190 400 132 262.2 341.2 360 9.5 5 209 251 351 380 4 1940 2750 255 1500 2200 0.2 78
159 NCF 2340 ECJB 200 420 138 275.9 356 377 9.4 5 220 264 367 399.8 4 2200 3200 300 1400 2200 0.2 91.5
160 NCF 2244 ECJB 220 400 108 279 348.5 367 7.9 4 237 269 358 383 3 1760 2600 240 1600 2200 0.16 58.5
161 NCF 2326 ECJB 130 280 93 181.7 234.1 247 8.7 4 147 174 241 261.4 3 1120 1340 146 2400 3400 0.2 29
162 NCF 2228 ECJB 140 250 68 179.7 215.7 225 4.4 3 154 174 220 235 2.5 680 880 96.5 2800 3600 0.16 14.5
163 NCF 2328 ECJB 140 300 102 195.7 250.7 264 9.7 4 157 188 257 282.5 3 1250 1530 163 2400 3200 0.2 35.5
164 NCF 2230 ECJB 150 270 73 193.1 232.3 242 4.9 3 164 188 237 254.6 2.5 780 1040 112 2600 3400 0.16 18
165 NCF 2330 ECJB 150 320 108 209.5 268.4 283 10.5 4 167 201 276 302.2 3 1430 1760 183 2200 3000 0.2 43.5
166 NCF 2232 ECJB 160 290 80 205.8 250 261 4.5 3 174 199 256 274.2 2.5 980 1270 134 2400 3000 0.16 23.5
167 NCF 2332 ECJB/PEX 160 340 114 221.9 280.8 300 11 4 177 213 290 321.9 3 1600 2000 196 2000 2800 0.2 50.5
168 NCF 2234 ECJB 170 310 86 219.3 269.1 281 4.2 4 187 212 275 292.4 3 1160 1530 156 2200 2800 0.16 28
169 NCF 2334 ECJB/PEX 170 360 120 234.6 300.2 316 10 4 186 225 308 341.6 3 1760 2200 216 1900 2600 0.2 58.5
170 NCF 2236 ECJB 180 320 86 229.3 278.7 291 4.2 4 197 222 285 302.2 3 1200 1600 166 2200 2800 0.16 30
171 NCF 2336 ECJB/PEX 180 380 126 247.8 319.9 339 10.5 4 196 237 329 361.3 3 1960 2400 232 1800 2400 0.2 67.5
172 NCF 2238 ECJB 190 340 92 242.7 292.2 308 5 4 207 235 300 321.9 3 1320 1760 180 2000 2600 0.16 36.5
173 NCF 2338 ECJB/PEX 190 400 132 262.2 341.2 360 9.5 5 209 251 351 380 4 2240 2750 255 1700 2200 0.2 78
174 NCF 2240 ECJB 200 360 98 256.3 311.6 325 5.1 4 217 249 318 341.6 3 1460 2000 200 1900 2400 0.16 43
175 NCF 2340 ECJB/PEX 200 420 138 275.9 356 377 9.4 5 220 264 367 399.8 4 2550 3200 300 1600 2200 0.2 91.5
176 NCF 2244 ECJB/PEX 220 400 108 279 348.5 367 7.9 4 237 269 358 383 3 2000 2600 240 1700 2200 0.16 58.5
732 NCF 2344 ECJB 220 460 145 302.1 391.8 413 10.4 5 240 290 386 440 4 2510 3650 335 1300 2000 0.2 115.3
Part number
Bore Ø :
d (mm)
Outside Ø :
D (mm)
Width :
B (mm)
Shoulder Ø inner ring :
d1 (mm)
Shoulder Ø outer ring :
D1 (mm)
Raceway Ø outer ring :
E (mm)
Permissible axial displacement from the normal position :
smax. (mm)
Chamfer dimension :
r1,2min. (mm)
Abutment Ø shaft :
damin. (mm)
Abutment Ø shaft :
damax. (mm)
Abutment Ø housing :
Damin. (mm)
Abutment Ø housing :
Damax. (mm)
Fillet radius :
ramax. (mm)
Basic dynamic load rating :
C (kN)
Basic static load rating :
C0 (kN)
Fatigue load limit :
Pu (kN)
Reference speed (rpm)
Limiting speed (rpm)
Calculation factor :
kr
Mass (kg)
Contact the supplier
SKF Manufacturer of bearings
SKF Group Headquarters